Page top

Primary Contents

Ratings
Rated supply voltage 100 VAC, 50/60 Hz
110 VAC, 50/60 Hz
120 VAC, 50/60 Hz
Operating voltage range 85% to 110% of rated supply voltage
Power consumption (Relay ON) Approx. 5 VA, 2 W
Power consumption (Relay OFF) Approx. 5 VA, 2 W
Number of time ranges 4
Time ranges 0.1 s to 1 s, 1 s to 10 s, 0.1 min to 1 min, 1 min to 10 min
Operating mode Power ON-delay
Control output Type Time-limit: DPDT
Control output (Contact output) Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Operating resetting Time-limit operation/Self-reset
Ambient temperature Operating: -10 CEL to 50 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 35% to 85%
Characteristics
Accuracy of operating time +/-1 % (FS, first time operation included) max.
Setting error -10 % to 10 % (FS)
Reset time 0.1 s max.
Influence of voltage +/-1% FS max.
Influence of temperature +/-2% FS max.
Insulation resistance 100 MOhm min.
Dielectric strength between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min
between control output terminals and operating circuit: 1500 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage 4.5 kV max.
Vibration resistance (Destruction) 10 to 55 Hz, 0.375 mm single amplitude each in X, Y, and Z directions for 1 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.25 mm single amplitude each in X, Y, and Z directions for 10min
Shock resistance (Destruction) 1000 m/s2 5 times each 6 directions
Shock resistance (Malfunction) 100 m/s2 4 times each 6 directions
Mechanical Life expectancy (relay output) 20000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min.(5 A at 250 VAC, resistive load at 1800 operations/h)
External connection method 8-pin round socket
Case color Munsell 5Y7/1(Light gray)
Weight Approx. 100 g

As of June 11, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of June 11, 2008

As of June 11, 2008

As of June 11, 2008

Power ON-delay

As of June 11, 2008

As of June 11, 2008