![]()
Global
These are navigation links to move inside this page.
![]()
| Rated supply voltage | 100 VAC, 50/60Hz 110 VAC, 50/60Hz 120 VAC, 50/60Hz |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption (Relay ON) | Approx. 5 VA, 2 W |
| Power consumption (Relay OFF) | Approx. 5 VA, 2 W |
| Number of time ranges | 4 |
| Time ranges | 0.3 min to 3 min, 3 min to 30 min, 0.3 h to 3 h, 3 h to 30 h |
| Operating mode | Power ON-delay |
| Control output (Contact output) | Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A Minimum applicable load: 10 mA at 5 VDC (failure level: P) |
| Operating resetting | Time-limit operation/Self-reset |
| Ambient temperature | Operating: -10 CEL to 50 CEL Storage: -25 CEL to 65 CEL (with no icing) |
| Ambient humidity | Operating: 35% RH to 85% RH |
| Accuracy of operating time | +/-1 % (FS, first time operation included) Max. |
|---|---|
| Setting error | -10 % to 10 % (FS) |
| Reset time | 0.1 s Max. |
| Influence of voltage | +/-1% FS Max. |
| Influence of temperature | +/-2% FS Max. |
| Insulation resistance | 100 M Ohm Min. |
| Dielectric strength | between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min between control output terminals and operating circuit: 1500 VAC, 50/60 Hz for 1 min between contacts not located next to each other: 1000 VAC, 50/60 Hz for 1 min |
| Impulse withstand voltage | 4.5 kV Max. |
| Vibration resistance (Destruction) | 10 to 55 Hz, 0.375 mm double amplitude each in X, Y, and Z directions for 1 hours |
| Vibration resistance (Malfunction) | 10 to 55 Hz, 0.25 mm double amplitude each in X, Y, and Z directions for 10min |
| Shock resistance (Destruction) | 1000 m/s2 5 times each 6 directions |
| Shock resistance (Malfunction) | 100 m/s2 4 times each 6 directions |
| Mechanical Life expectancy (relay output) | 20000000 operations Min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 100000 operations Min.(5A at 250 VAC, resistive load at 1800 operations/h) |
| External connection method | 8-pin round socket |
| Case color | Munsell 5Y7/1(Light gray) |
| Weight | Approx. 100 g |
As of January 17, 2008