H3M AC200/220/240 D

Solid-state Timer


Micro Timer, AC200 to 240V

Rated supply voltage 200 to 240VAC 50/60 Hz
Control output (Type) Time-limit: DPDT
Operating resetting Time-limit operation/Self-reset
External connection method 8-pin round socket

Item list of H3M

  • Ratings/Performance
Rated supply voltage200 to 240VAC 50/60 Hz
Operating voltage range85% to 110% of rated supply voltage
Power consumption ( Relay ON )Approx. 5VA 2W
Power consumption ( Relay OFF )Approx.5VA 2W
Number of time ranges4
Time ranges0.1min~1min / 1min~10min / 0.1h~1h / 1h~10h
Operating modePower ON-delay
Control output (Type)Time-limit: DPDT
Control output (Contact output)Switching capacities (resistive load (cos (phi) = 1)): 250VAC 5A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Operating resettingTime-limit operation/Self-reset
Ambient temperatureOperating: -10 to 50℃
Storage: -25 to 65℃
Ambient humidity使用時: 35~85%
Accuracy of operating time+/- 1% max.(FS, first time operation included)
Setting error-10 to 10% (FS)
Reset time0.1 s max.
Influence of voltage+/- 1% FS max.
Influence of temperature+/- 2% FS max.
Insulation resistance100 MΩ
Dielectric strength2000 VAC, 50/60 Hz for 1 min
between control output terminals and operating circuit: 1500 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage4.5 kV max.
Vibration resistance (Destruction)10 to 55 Hz, 0.375 mm single amplitude each in X, Y, and Z directions for 1 hours
Vibration resistance (Malfunction)10 to 55 Hz, 0.25 mm single amplitude each in X, Y, and Z directions for 10 min
Shock resistance (Destruction)1000 m/s**2, 5 times each 6 directions
Shock resistance (Malfunction)100 m/s**2, 4 times each 6 directions
Mechanical life expectancy (relayoutput)20000000 operations min. (under no load at 1800 operations/h)
Electrical life expectancy (relay output)100000 operations min. (5 A at 250 VAC, resistive load at 1800 operations/h)
External connection method8-pin round socket
Case colorMunsell 5Y7/1 (Light gray)
AttachmentHook for F
Weight (Main)Approx. 100 g
  • Dimensions

Caution: All_units_are_in_millimeters_unless_otherwise_indicated.

  • Time ranges

  • Operating chart

  • Electrical life


Solid-state Timer


about this Product