Page top

Primary Contents

For print

Ratings
Rated supply voltage 200 VAC, 50/60Hz
220 VAC, 50/60Hz
240 VAC, 50/60Hz
Operating voltage range 85% to 110% of rated supply voltage
Power consumption (Relay ON) Approx. 5 VA, 2 W
Power consumption (Relay OFF) Approx. 5 VA, 2 W
Number of time ranges 4
Time ranges 0.3 s to 3 s, 3 s to 30 s, 0.3 min to 3 min, 3 min to 30 min
Operating mode Power ON-delay
Control output (Contact output) Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Operating resetting Time-limit operation/Self-reset
Ambient temperature Operating: -10 CEL to 50 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 35% RH to 85% RH
Characteristics
Accuracy of operating time +/-1 % (FS, first time operation included) Max.
Setting error -10 % to 10 % (FS)
Reset time 0.1 s Max.
Influence of voltage +/-1% FS Max.
Influence of temperature +/-2% FS Max.
Insulation resistance 100 M Ohm Min.
Dielectric strength between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min
between control output terminals and operating circuit: 1500 VAC, 50/60 Hz for 1 min
between contacts not located next to each other: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage 4.5 kV Max.
Vibration resistance (Destruction) 10 to 55 Hz, 0.375 mm double amplitude each in X, Y, and Z directions for 1 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.25 mm double amplitude each in X, Y, and Z directions for 10min
Shock resistance (Destruction) 1000 m/s2 5 times each 6 directions
Shock resistance (Malfunction) 100 m/s2 4 times each 6 directions
Mechanical Life expectancy (relay output) 20000000 operations Min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations Min.(5A at 250 VAC, resistive load at 1800 operations/h)
External connection method 8-pin round socket
Case color Munsell 5Y7/1(Light gray)
Weight Approx. 100 g

As of January 17, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 17, 2008

For print

As of January 17, 2008

For print

As of January 17, 2008

For print

Power ON-delay

As of January 17, 2008

For print

As of January 17, 2008