Page top

Primary Contents

Ratings
Rated supply voltage 24 VAC, 50/60 Hz
Operating voltage range 85% to 110% of rated supply voltage
Power consumption (Relay ON) 0.8 VA, 0.6 W (at 24 VAC, 60 Hz)
Power consumption (Relay OFF) 0.6 VA, 0.4 W (at 24 VAC, 60 Hz)
Reset voltage 10% max. of rated supply voltage
Number of time ranges 4
Time ranges 0.1 s to 1 s, 1 s to 10 s, 0.1 min to 1 min, 1 min to 10 min
Operating mode ON delay, Flicker OFF start, Flicker ON start, Interval, Pulse Operation(use in interval mode, connect power supply terminals as pulse operation)
Control output Type Relay output (SPDT)
Control output (Contact output) Switching capacities (resistive load (cos(phi)=1)): 250 VAC 3 A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Ambient temperature Operating: -10 CEL to 55 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 35% to 85%
Characteristics
Accuracy of operating time +/-1 % (FS) max. (+/-1% +/-10 ms max. in a ragen of 1 s)
Setting error -15 % to 15 % (FS) -50 ms to 50 ms max.
Reset time 0.5 s max. (including halfway reset)
Influence of voltage +/-2% FS max.
Influence of temperature +/-2% FS max.
Insulation resistance 100 MOhm min.(at 500 VDC)
Dielectric strength between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min
between operating power circuit and control output: 2000 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 1 kV
Noise immunity +/-1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise)
Static immunity Mulfunction: 4 kV Destruction: 8 kV
Vibration resistance (Destruction) 10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions for 1 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions for 10min
Shock resistance (Destruction) 980 m/s2 3 times each 6 directions
Shock resistance (Malfunction) 100 m/s2 3 times each 6 directions
Mechanical Life expectancy (relay output) 10000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min.(3 A at 250 VAC, resistive load at 1800 operations/h)
Degree of protection IEC60529(JEM): IP40(excluding terminal section)
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (EC Directive (Low Voltage Directive) ) EN61812-1 / IEC60664-1 4 kV/2
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group1 class A
EMS: EN61812-1
Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge)
cRF-interference: IEC61000-4-3(10 V/m, AM radio waves (80 MHz to 1 GHz))
Immunity Burst: IEC61000-4-4(2 kV power-line, 2 kV I/O signal-line)
Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground)
External connection method Plug-in terminal
Case color Munsell 5Y7/1(Light gray)
Weight Approx. 18 g

As of June 11, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of June 11, 2008

As of June 11, 2008

As of June 11, 2008

ON delay

Flicker OFF start

Flicker ON start

Interval

Pulse Operation(use in interval mode, connect power supply terminals as pulse operation)

As of June 11, 2008