![]()
Global
These are navigation links to move inside this page.
![]()
| Rated supply voltage | 100 to 120 VAC, 50/60Hz |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption (Relay ON) | Approx. 1.8 VA, 1.6 W (at 120 VAC, 60Hz) |
| Power consumption (Relay OFF) | Approx. 1 VA, 0.6 W (at 120 VAC, 60Hz) |
| Reset voltage | 10% Max. of rated supply voltage |
| Number of time ranges | 1 |
| Time ranges | 2 min to 60 min |
| Operating mode | Power ON-delay |
| Control output Type | Time-limit: DPDT |
| Control output (Contact output) | Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A Minimum applicable load: 1 mA at 5 VDC (failure level: P) |
| Operating resetting | Time-limit operation/Self-reset |
| Ambient temperature | Operating: -10 CEL to 50 CEL Storage: -25 CEL to 65 CEL (with no icing) |
| Ambient humidity | Operating: 35% RH to 85% RH |
| Accuracy of operating time | +/-1 % (FS) Max. |
|---|---|
| Setting error | -10 % to 10 % (FS) -50 ms to 50 ms Max. |
| Reset time | 0.1 s Max. (including halfway reset) |
| Influence of voltage | +/-2% FS Max. |
| Influence of temperature | +/-2% FS Max. |
| Insulation resistance | 100 M Ohm Min.(at 500 VDC) |
| Dielectric strength | between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min(Terminal screw sections are not excluded) between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min between contacts not located next to each other: 1000 VAC, 50/60 Hz for 1 min |
| Impulse withstand voltage | between power terminals: 3 kV between exposed non-current-carrying metal parts: 4.5 kV Max. |
| Noise immunity | +/-1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1micros, 1-ns rise) |
| Static immunity | Mulfunction: 8kV Destruction: 15kV |
| Vibration resistance (Destruction) | 10 to 55 Hz, 0.75 mm double amplitude each in X, Y, and Z directions for 1 hours |
| Vibration resistance (Malfunction) | 10 to 55 Hz, 0.5 mm double amplitude each in X, Y, and Z directions for 10min |
| Shock resistance (Destruction) | 1000 m/s2 3 times each 6 directions |
| Shock resistance (Malfunction) | 100 m/s2 3 times each 6 directions |
| Mechanical Life expectancy (relay output) | 10000000 operations Min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 500000 operations Min.(5A at 250 VAC, resistive load at 1800 operations/h) |
| Degree of protection | IEC60529(JEM): IP40 |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (LR) | 97/10016 |
| Applicable standard (EC Directive (Machinery Directive) ) | EN61812-1 |
| Applicable standard (EC Directive (Low Voltage Directive) ) | EN61812-1 / IEC60664-1 4kV/2 |
| Applicable standard (EC Directive (EMC Directive) ) | EMI: EN61812-1 Emission Enclosure: EN55011 Group1 class A EMS: EN61812-1 Immunity ESD: IEC61000-4-2(8 kV air discharge) cRF-interference: IEC61000-4-3(10 V/m, AM radio waves (80 MHz to 1 GHz)) Immunity Burst: IEC61000-4-4(2kV power-line and I/O signal-line) Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground) |
| External connection method | Plug-in terminal |
| Case color | Munsell 5Y7/1(Light gray) |
| Weight | Approx. 50 g |
As of January 17, 2008