Page top

Primary Contents

For print

Ratings
Rated supply voltage 100 to 110 VDC, If power supply incorporates a single-phase full-wave rectifier.
Operating voltage range 85% to 110% of rated supply voltage
Power consumption (Relay ON) Approx. 1.6 W (at 110 VDC)
Power consumption (Relay OFF) Approx. 0.4 W (at 110 VDC)
Reset voltage 10% Max. of rated supply voltage
Number of time ranges 1
Time ranges 0.1 h to 3 h
Operating mode Power ON-delay
Control output Type Time-limit: DPDT
Control output (Contact output) Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A
Minimum applicable load: 1 mA at 5 VDC (failure level: P)
Operating resetting Time-limit operation/Self-reset
Ambient temperature Operating: -10 CEL to 50 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 35% RH to 85% RH
Characteristics
Accuracy of operating time +/-1 % (FS) Max.
Setting error -10 % to 10 % (FS) -50 ms to 50 ms Max.
Reset time 0.1 s Max. (including halfway reset)
Influence of voltage +/-2% FS Max.
Influence of temperature +/-2% FS Max.
Insulation resistance 100 M Ohm Min.(at 500 VDC)
Dielectric strength between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min(Terminal screw sections are not excluded)
between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min
between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min
between contacts not located next to each other: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 3 kV
between exposed non-current-carrying metal parts: 4.5 kV Max.
Noise immunity +/-1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1micros, 1-ns rise)
Static immunity Mulfunction: 8kV Destruction: 15kV
Vibration resistance (Destruction) 10 to 55 Hz, 0.75 mm double amplitude each in X, Y, and Z directions for 1 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.5 mm double amplitude each in X, Y, and Z directions for 10min
Shock resistance (Destruction) 1000 m/s2 3 times each 6 directions
Shock resistance (Malfunction) 100 m/s2 3 times each 6 directions
Mechanical Life expectancy (relay output) 10000000 operations Min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 500000 operations Min.(5A at 250 VAC, resistive load at 1800 operations/h)
Degree of protection IEC60529(JEM): IP40
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (LR) 97/10016
Applicable standard (EC Directive (Machinery Directive) ) EN61812-1
Applicable standard (EC Directive (Low Voltage Directive) ) EN61812-1 / IEC60664-1 4kV/2
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group1 class A
EMS: EN61812-1
Immunity ESD: IEC61000-4-2(8 kV air discharge)
cRF-interference: IEC61000-4-3(10 V/m, AM radio waves (80 MHz to 1 GHz))
Immunity Burst: IEC61000-4-4(2kV power-line and I/O signal-line)
Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground)
External connection method Plug-in terminal
Case color Munsell 5Y7/1(Light gray)
Weight Approx. 50 g

As of January 17, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 17, 2008

For print

As of January 17, 2008

For print

As of January 17, 2008

For print

Power ON-delay

As of January 17, 2008

For print

As of January 17, 2008