Page top

Primary Contents

For print

Ratings
Rated supply voltage 12 VDC, If power supply incorporates a single-phase full-wave rectifier.
Operating voltage range 90% to 110% of rated supply voltage
Power consumption (Relay ON) Approx. 1.1 W (at 12 VDC)
Power consumption (Relay OFF) Approx. 0.1 W (at 12 VDC)
Reset voltage 10% Max. of rated supply voltage
Number of time ranges 4
Time ranges 0.1 min to 1 min, 1 min to 10 min, 0.1 h to 1 h, 1 h to 10 h
Operating mode ON delay, Interval, Flicker OFF start, Flicker ON start, Pulse Operation(use in interval mode, connect power supply terminals as pulse operation)
Control output Type Time-limit: 4PDT
Control output (Contact output) Switching capacities (resistive load (cos(phi)=1)): 250 VAC 3 A
Minimum applicable load: 1 mA at 1 VDC (failure level: P)
Ambient temperature Operating: -10 CEL to 50 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 35% RH to 85% RH
Characteristics
Accuracy of operating time +/-1 % (FS) Max.
+/-1% +/-10 ms Max. in a ragen of 1 s
Setting error -10 % to 10 % (FS) -50 ms to 50 ms Max.
Reset time 0.1 s Max. (including halfway reset)
Influence of voltage +/-2% FS Max.
Influence of temperature +/-2% FS Max.
Insulation resistance 100 M Ohm Min.(at 500 VDC)
Dielectric strength between current-carrying terminals and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min(Terminal screw sections are not excluded)
between contacts not located next to each other: 1000 VAC, 50/60 Hz for 1 min
between contacts of different polarities: 1500 VAC, 50/60 Hz for 1 min
between contacts not located next to each other: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 1 kV
between exposed non-current-carrying metal parts: 1.5 kV
Noise immunity +/-1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1micros, 1-ns rise)
Static immunity Mulfunction: 4kV Destruction: 8kV
Vibration resistance (Destruction) 10 to 55 Hz, 0.75 mm double amplitude each in X, Y, and Z directions for 1 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.5 mm double amplitude each in X, Y, and Z directions for 10min
Shock resistance (Destruction) 1000 m/s2 3 times each 6 directions
Shock resistance (Malfunction) 100 m/s2 3 times each 6 directions
Mechanical Life expectancy (relay output) 10000000 operations Min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 200000 operations Min.(3A at 250 VAC, resistive load at 1800 operations/h)
Degree of protection IEC60529(JEM): IP40
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (LR) 97/10015
Applicable standard (EC Directive (Low Voltage Directive) ) EN61812-1 / IEC60664-1 2.5kV/1
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group1 class A
EMS: EN61812-1
Immunity ESD: IEC61000-4-2(8 kV air discharge)
cRF-interference: IEC61000-4-3(10 V/m, AM radio waves (80 MHz to 1 GHz))
Immunity Burst: IEC61000-4-4(2kV power-line and I/O signal-line)
Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground)
External connection method Plug-in terminal
Case color Munsell 5Y7/1(Light gray)
Weight Approx. 50 g

As of January 23, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 23, 2008

For print

As of January 23, 2008

For print

As of January 23, 2008

For print

ON delay

Interval

Flicker OFF start

Flicker ON start

As of January 23, 2008

For print

As of January 23, 2008