H5AN-4D DC12-24

Digital Timer

Image

Quartz Timer, 72×72×130 mm, 12 to 24VDC

Rated supply voltage 12 to 24 VDC Permissible ripple: 20% max.
Time range 0.01s to 9999h
Input method No-voltage input
Output modes N (ON delay)
F (ON delay)
C (Repeat cycle)
R (Repeat cycle)
K (One shot output)
P (Repeat cycle)
Q (Repeat cycle)
Control output SPDT
Transistor output
Display method 7-segment LEDs
Character height Present value: 10 mm (Red)
Not equipped
External connection method Screw terminals

Item list of H5AN

  • Ratings/Performance
Rated supply voltage12 to 24 VDC Permissible ripple: 20% max.
Operating voltage range85% to 110% of rated supply voltage
External power supply80 mA, 12 VDC +/- 10% (5% ripple max.)
Power consumptionApprox. 5W (at 24 VDC)
Time ranges(Number of ranges)8
Time ranges0.01 s to 99.99 s / 0.1 s to 999.9 s / 1 s to 9999 s / 0.1 min to 999.9 min / 0.1 h to 999.9 h / 1 h to 9999 h
1sec~99min59sec
Select methodRotary DIP switch
Input signalsReset, Gate
Input methodNo-voltage input
Minimum input signal width20 ms(Reset, Gate)
Output modesN (ON delay)
F (ON delay)
C (Repeat cycle)
R (Repeat cycle)
K (One shot output)
P (Repeat cycle)
Q (Repeat cycle)
Control output (Contact output)Type: SPDT
Switching capacities (Resistive load): 3 A at 250 VAC/3 A at 24 VDC
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Control output (Solid state output)Transistor output
Switching capacities: 100 mA max. 30 VDC max.
Residual voltage: 1
Off voltage: Approx. 12 V (output impedance approx. 1.5 kOhm)
One-shot output time0.1 to 1 s (variable)
Reset systemPower reset / External reset / Manual reset / Automatic reset
Power resetMinimum power-opening time: 0.5 s
Timer modeElapsed time (UP) and remaining time (DOWN) (selectable)
Display method7-segment LEDs
Digit4 digit
Character heightPresent value: 10 mm (Red)
Not equipped
Ambient temperatureOperating: -10 to 55 ℃
Storag: -25 to 65 ℃ (with no icing or condensation)
Ambient humidityOperating: 35 to 85%RH
Storag: 35 to 85%RH
Total accuracyAccuracy of operating time setting error temperature influences and voltage influences (including the rise time of the power source and the operating times of the internal and output circuits).
Power-ON start: +/- 0.01% +/- 50 ms max.
The values are based on the set value.
Accuracy of operating time setting error temperature influences and voltage influences (including the rise time of the power source and the operating times of the internal and output circuits).
Reset start: +/- 0.005% +/- 30 ms max.
The values are based on the set value.
Insulation resistance100 MΩ min. (at 500 VDC)
between current carrying metal parts and exposed non-current carrying metal parts / between non-continuous contacts
Dielectric strengthbetween current-carrying terminals and exposed non-curernt-carrying metal parts: 2000
between non-continuous contacts: 750
Impulse withstand voltagebetween power terminals: 6 kV
between current-carrying terminals and exposed non-curernt-carrying metal parts: 6 kV
Noise immunityBetween power terminals: +/- 480 V
Between input terminals: +/- 500 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, Rise: 1-ns)
Static immunityMulfunction: 8 kV
Vibration resistance (Destruction)10 to 55 Hz, 0.375 mm single amplitude in each 3 directions for 2 hours
Vibration resistance (Malfunction)10 to 55 Hz 0.25 mm single amplitude in each 3 directions for 10 min
Shock resistance (Destruction)300 m/s**2, in each 6 directions (3 axes) 3 times
Shock resistance (Malfunction)100 m/s**2, in each 6 directions (3 axes) 4 times
Mechanical life10000000 operations min. (under no load at 1800 operations/h)
Electrical life100000 operations min. (3 A at 250 VAC resistive load at 1800 operations/h)
Degree of protectionPanel surface: IP30
Mounting methodFlush mounting
External connection methodScrew terminals
Case colorLight gray (Munsell 5Y7/1)
AttachmentTwo mounting bracket
Accessory (sold separately)Y92H-5: Mounting bracket
Weight約360g
  • Dimensions

  • Terminal arrangement

  • Block diagram

  • Operating chart

  • Electrical life

Series

Digital Timer

H5AN

about this Product