Page top

Primary Contents

Ratings
Rated supply voltage 12 to 24 VDC Permissible ripple: 20% max.
Operating voltage range 85% to 110% of rated supply voltage
External power supply 80 mA 12 VDC +-10% (5% ripple max.)
Power consumption Approx. 5 W (at 24 VDC)
Time ranges (Number of ranges) 8
Time ranges 0.01 s to 99.99 s, 0.1 s to 999.9 s, 1 s to 9999 s, 0.1 min to 999.9 min, 0.1 h to 999.9 h, 1 h to 9999 h , 1s to 99min59s , 1min to 99h59min
Select method Rotary DIP switch
Input signals Reset,Gate
Input method No-voltage input
Minimum input signal width 20 ms (reset,Gate)
Output modes N (ON delay), F (ON delay), C (Repeat cycle), R (Repeat cycle), K (One shot output), P (Repeat cycle), Q (Repeat cycle)
Control output (Contact output) Type: SPDT
Switching capacities (Resistive load): 3 A at 250 VAC/3 A at 24 VDC
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Control output (Solid state output) Transistor output
Switching capacities: 100 mA max. 30 VDC max.
Residual voltage: 1 VDC max.
Off voltage: Approx. 12 V (output impedance approx. 1.5 kOhm)
One-shot output time 0.1 to 1 s(variable)
Reset system External reset, Manual reset, Automatic reset
Timer mode Elapsed time (UP) and remaining time (DOWN) (selectable)
Display method 7-segment LEDs
Digit 4 digits
Character height Present value: 10 mm (Red)
Zero suppression: Not equipped
Memory backup Methods Lithium battery (Service life: Approx. 10 years at 20 CEL)
Ambient temperature Operating: -10 CEL to 55 CEL (with no icing or condensation)
Storage: -25 CEL to 65 CEL (with no icing or condensation)
Ambient humidity Operating: 35% to 85%
Storage: 35% to 85%
Characteristics
Total accuracy Accuracy of operating time setting error temperature influences and voltage influences(including the rise time of the power source and the operating times of the internal and output circuits.)
Power-ON start: 0.01% 50 ms max. Rated against set value
Reset start: 0.005% 30 ms max. Rated against set value
The values are based on the set value.
Insulation resistance 100 MOhm min. (at 500 VDC)
between current carrying metal parts and exposed non-current carrying metal parts, between non-continuous contacts
Dielectric strength between current-carrying terminals and exposed non-curernt-carrying metal parts: 2000 VAC 50/60 Hz for 1 min
between non-continuous contacts: 750 VAC 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 6 kV
between current-carrying terminals and exposed non-curernt-carrying metal parts: 6 kV
Noise immunity Between power terminals: +-480 V
Between input terminals: +-500 V
Square-wave noise by noise simulator (square-wave noise by noise simulator (pulse width: 100 ns/1 us 1-ns rise))
Static immunity Mulfunction: 8 kV
Vibration resistance (Destruction) 10 to 55 Hz 0.375 mm single amplitude each in 3 directions for 2 hours
Vibration resistance (Malfunction) 10 to 55 Hz 0.25 mm single amplitude each in 3 directions for 10min
Shock resistance (Destruction) 300 m/s2 3 times each in 6 directions(3 axes)
Shock resistance (Malfunction) 100 m/s2 4 times each in 6 directions(3 axes)
Mechanical Life expectancy (relay output) 10000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min.(3 A at 250 VAC resistive load at 1800 operations/h)
Degree of protection Panel surface: IP30
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Mounting method Flush mounting
external connection method Screw terminals
Case color Light gray (Munsell 5Y7/1)
Attachment Mounting bracket 2
Weight Approx. 360 g

As of September 1, 2009

As of September 1, 2009

As of September 1, 2009

As of September 1, 2009