H5CN-XBN AC100-240

Digital Timer

Image

Quartz Timer, 48×48×97.6 mm, 100 to 240 VAC

Rated supply voltage 100 to 240 VAC 50/60 Hz
Time range 0.1s to 999.9s
Input method No-voltage input
Output modes N (Power ON delay)
Control output SPDT
Display method 7-segment LEDs
Character height Present value: 10 mm (Red)
Not equipped
External connection method 8-pin round socket

Item list of H5CN

  • Ratings/Performance
Rated supply voltage100 to 240 VAC 50/60 Hz
Operating voltage range85% to 110% of rated supply voltage
Power consumptionApprox. 12VA / 2.5W (240 VAC)
Time ranges(Number of ranges)1
Time ranges0.1 s to 999.9 s
Select methodThumbwheel Switch
Input signalsReset, Gate
Input methodNo-voltage input
Minimum input signal width20 ms(Reset, Gate)
Output modesN (Power ON delay)
Control output (Contact output)Type: SPDT
Switching capacities (Resistive load): 3 A at 250 VAC/3 A at 24 VDC
Switching capacities (Inductive load): 1 A 250 VAC (cos phi=0.4) / 2.5 A 24 VDC ( L/R=7 ms)
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Reset systemPower reset / External reset
Power resetMinimum power-opening time: 0.5 s
Timer modeUP display timer (increments form 0 to the set time)
Display method7-segment LEDs
Digit4 digit
Character heightPresent value: 10 mm (Red)
Not equipped
Ambient temperatureOperating: -10 to 55 ℃
Storag: -25 to 65 ℃ (with no icing or condensation)
Ambient humidityOperating: 35 to 85%RH
Storag: 35 to 85%RH
Total accuracyAccuracy of operating time setting error temperature influences and voltage influences (including the rise time of the power source and the operating times of the internal and output circuits).
Power-ON start: +/- 0.01% +/- 50 ms max.
The values are based on the set value.
Accuracy of operating time setting error temperature influences and voltage influences (including the rise time of the power source and the operating times of the internal and output circuits).
Reset start: +/- 0.005% +/- 30 ms max.
The values are based on the set value.
Insulation resistance100 MΩ min. (at 500 VDC)
between current carrying metal parts and exposed non-current carrying metal parts / between operating power circuit and control output circuit
Dielectric strengthbetween current-carrying terminals and exposed non-curernt-carrying metal parts: 2000
between operating power circuit and control output circuit: 2000
Impulse withstand voltagebetween power terminals: 6 kV
between current-carrying terminals and exposed non-curernt-carrying metal parts: 6 kV
Noise immunityBetween power terminals: +/- 2 kV(0 to 360 degrees)
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, Rise: 1-ns)
Static immunityMulfunction: 8 kV
Vibration resistance (Destruction)10 to 55 Hz, 0.75 mm single amplitude in each 3 directions for 2 hours
Vibration resistance (Malfunction)10 to 55 Hz 0.5 mm single amplitude in each 3 directions for 10 min
Shock resistance (Destruction)300 m/s**2, in each 6 directions (3 axes) 3 times
Shock resistance (Malfunction)100 m/s**2, in each 6 directions (3 axes) 3 times
Mechanical life10000000 operations min. (under no load at 1800 operations/h)
Electrical life100000 operations min. (3 A at 250 VAC resistive load at 1800 operations/h)
Degree of protectionPanel surface: IP30
Mounting methodFlush mounting / Surface mounting
External connection method8-pin round socket
Case colorLight gray (Munsell 5Y7/1)
Accessory (sold separately)Y92A-48D: Soft Cover
Y92A-48B: Hard Cover
Y92F-30: Flush Mounting Adapter
Weight約110g
  • Dimensions

  • Terminal arrangement

  • Block diagram

  • Operating chart

  • Electrical life

Series

Digital Timer

H5CN

about this Product