Page top

Primary Contents

For print

Ratings
Rated supply voltage 100 to 240 VAC 50/60Hz
Operating voltage range 85% to 110% of rated supply voltage
Power consumption Approx. 12VA , 2.5 W (at 50Hz, 240 VAC)
Time ranges (Number of ranges) 1
Time ranges 1min to 99h59min
Select method Thumbwheel Switch
Input signals Reset,Gate
Input method No-voltage input
Minimum input signal width 20 ms (reset,Gate)
Output modes N (Power ON delay)
Control output (Contact output) Type: SPDT
Switching capacities (Resistive load): 3 A at 250 VAC/3 A at 24 VDC
Switching capacities (Inductive load): 1 A 250 VAC(cos phi=0.4)/ 2.5 A 24 VDC( L/R=7 ms)
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Reset system Power reset, External reset
Power reset Minimum power-opening time: 0.5 s
Timer mode DOWN display timer (decrements form the set time to 0)
Display method 7-segment LEDs
Digit 4 digits
Character height Present value: 8 mm (Red)
Zero suppression: Not equipped
Ambient temperature Operating: -10 CEL to 55 CEL (with no icing or condensation)
Storage: -25 CEL to 65 CEL (with no icing or condensation)
Ambient humidity Operating: 35% to 85%
Storage: 35% to 85%
Characteristics
Total accuracy Accuracy of operating time setting error temperature influences and voltage influences(including the rise time of the power source and the operating times of the internal and output circuits.)
Power-ON start: 0.01% 50 ms max. Rated against set value
Reset start: 0.005% 30 ms max. Rated against set value
The values are based on the set value.
Insulation resistance 100 MOhm min. (at 500 VDC)
between current carrying metal parts and exposed non-current carrying metal parts, between operating power circuit and control output circuit
Dielectric strength between current-carrying terminals and exposed non-curernt-carrying metal parts: 2000 VAC 50/60 Hz for 1 min
between operating power circuit and control output circuit: 2000 VAC 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 6 kV
between current-carrying terminals and exposed non-curernt-carrying metal parts: 6 kV
Noise immunity Between power terminals: +-2 kV
Square-wave noise by noise simulator (square-wave noise by noise simulator (pulse width: 100 ns/1 us 1-ns rise))
Static immunity Mulfunction: 8 kV
Vibration resistance (Destruction) 10 to 55 Hz 0.75 mm single amplitude each in 3 directions for 2 hours
Vibration resistance (Malfunction) 10 to 55 Hz 0.5 mm single amplitude each in 3 directions for 10min
Shock resistance (Destruction) 300 m/s2 3 times each in 6 directions(3 axes)
Shock resistance (Malfunction) 100 m/s2 3 times each in 6 directions(3 axes)
Mechanical Life expectancy (relay output) 10000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min.(3 A at 250 VAC resistive load at 1800 operations/h)
Degree of protection IEC60529(JEM): Panel surface: IP30
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Mounting method Flush mounting / Surface mounting
external connection method 8-pin round socket
Case color Light gray (Munsell 5Y7/1)
Weight Approx. 200 g

As of June 11, 2008