![]()
Global
These are navigation links to move inside this page.
![]()
| Rated supply voltage | 100 to 240 VAC 50/60Hz |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | Approx. 12VA , 2.5 W (at 50Hz, 240 VAC) |
| Time ranges (Number of ranges) | 1 |
| Time ranges | 1s to 99min59s |
| Select method | Thumbwheel Switch |
| Input signals | Reset,Gate |
| Input method | No-voltage input |
| Minimum input signal width | 20 ms (reset,Gate) |
| Output modes | N (Power ON delay) |
| Control output (Contact output) | Type: SPDT Switching capacities (Resistive load): 3A 250VAC/3A 24VDC Switching capacities (Inductive load): 1A 250VAC(cos phi=0.4)/ 2.5A 24VDC( L/R=7ms) Minimum applicable load: 10 mA at 5 VDC (failure level: P) |
| Reset system | External reset |
| Timer mode | UP display timer (increments form 0 to the set time) |
| Display method | 7-segment LEDs |
| Digit | 4 digits |
| Character height | Present value: 8mm (Red) Zero suppression: Not equipped |
| Memory backup Methods | Lithium battery (Service life: Approx. 5 years at 20 CEL) |
| Ambient temperature | Operating: -10 CEL to 55 CEL (with no icing or condensation) Storage: -25 CEL to 65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35% to 85%RH Storage: 35% to 85%RH |
| Total accuracy | Accuracy of operating time setting error temperature influences and voltage influences(including the rise time of the power source and the operating times of the internal and output circuits.) Power-ON start: 0.01% 50 ms max. Rated against set value Reset start: 0.005% 30 ms max. Rated against set value The values are based on the set value. |
|---|---|
| Insulation resistance | 100M Ohm Min. (at 500 VDC) Between current carrying metal parts and exposed non-current carrying metal parts, Between operating power circuit and control output circuit |
| Dielectric strength | between current-carrying terminals and exposed non-curernt-carrying metal parts: 2000 VAC 50/60 Hz for 1 min between operating power circuit and control output circuit: 2000 VAC 50/60 Hz for 1 min |
| Impulse withstand voltage | between power terminals: 6 kV between current-carrying terminals and exposed non-curernt-carrying metal parts: 6 kV |
| Noise immunity | Between power terminals: +-2k V Between input terminals: +-500 V Square-wave noise by noise simulator (square-wave noise by noise simulator (pulse width: 100 ns/1micros 1-ns rise)) |
| Static immunity | Mulfunction: 8kV |
| Vibration resistance (Destruction) | 10 to 55 Hz 0.75 mm single amplitude each in 3 directions for 2 hours |
| Vibration resistance (Malfunction) | 10 to 55 Hz 0.5 mm single amplitude each in 3 directions for 10min |
| Shock resistance (Destruction) | 300 m/s2 3 times each in 6 directions(3 axes) |
| Shock resistance (Malfunction) | 100 m/s2 3 times each in 6 directions(3 axes) |
| Mechanical Life expectancy (relay output) | 10000000 operations Min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 100000 operations Min.(3A at 250 VAC resistive load at 1800 operations/h) |
| Degree of protection | IEC60529(JEM): Panel surface: IP30 |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Mounting method | Flush mounting / Surface mounting |
| external connection method | 11-pin round socket |
| Case color | Light gray (Munsell 5Y7/1) |
| Weight | Approx. 200 g |
As of January 18, 2008