Page top

Primary Contents

Ratings
Rated supply voltage 24 VAC 50/60Hz
12 to 24 VDC Permissible ripple: 20% max.
Operating voltage range 85% to 110% of rated supply voltage (90% to 110% at 12 VDC)
Power consumption Approx. 5.1VA (at 26.4 VAC)
Approx. 2.4 W (at 12 VDC)
Time ranges (Number of ranges) 10
Time ranges 0.001 s to 9.999 s, 0.01 s to 99.99 s, 0.1 s to 999.9 s, 1 s to 9999 s, 0.1 min to 999.9 min, 1 min to 9999 min, 0.1 h to 999.9 h, 1 h to 9999 h , 1s to 99min59s , 1min to 99h59min
Select method Dip switch or Operation Key
Input signals Signal,Gate,Reset
Input method No-voltage/Voltage input (Switchable)
No-voltage input (Solid state input) ON impedance: 1 kOhm max.
Leakage current: Approx. 12 mA
ON residual voltage: 3 V max.
OFF impedance: 100 kOhm min.
(The DC voltage must be 30 VDC max.)
No-voltage input (Contact input) Use contact which can adequately switch 5 mA at 10 V
(The DC voltage must be 30 VDC max.)
No-voltage input (Applicable two-wire sensor) Leakage current: 1.5 mA max.
Switching capacity: 5 mA min.
Residual voltage: 3.0 VDC max.
Operating voltage: 10 VDC
Voltage input High: 4.5 to 30 VDC
Low: 0 to 2 VDC
Input resistance: 4.7 kOhm
(The DC voltage must be 30 VDC max.)
Minimum input signal width 1 ms/ 20 ms(Switchable) (Signal,Reset,Gate)
Standby time 250 ms max. (Control output is turned OFF and no input is accepted during sensor waiting time.)
Output modes A (Signal ON delay1), A-1 (Signal ON delay2), A-2 (Power ON delay1), A-3 (Power ON delay2), b (Repeat cycle1), b-1 (Repeat cycle2), d (Signal OFF delay), E (Interval), F (Cumulative), Z (ON/OFF-duty adjustable flicker), toff (Flicker OFF start), ton (Flicker ON start)
Control output (Solid state output) Transistor output(NPN open collector)
Switching capacities: 100 mA max. 30 VDC max.
Residual voltage: 1.5 VDC max. (Ability: Approx. 1 V)
Leakage current: 0.1 mA max.
One-shot output time 0.01 to 99.99 s
Reset system Power reset(A,A-1,A-2,b,d,E,Z,ton,toff mode), Automatic reset(A-1,b,b-1,d,E,Z,ton,toff mode), External reset, Manual reset
Power reset Minimum power-opening time: 0.5 s(except for A-3,b-1 and F mode)
Timer mode Elapsed time (UP) and remaining time (DOWN) (selectable)
Display method 7-segment negative transmissive LCD
Digit 4 digits
Character height Present value: 11.5 mm (Red)
Zero suppression: Equipped
Set value: 6 mm (Green)
Key protect Method Key protect Switch
Memory backup Methods EEP-ROM (Number of rewite: 100000 times min., Service life: 10 years min.)
Ambient temperature Operating: -10 CEL to 55 CEL, When mount timer side by side: -10 to 50 CEL (with no icing or condensation)
Storage: -25 CEL to 65 CEL (with no icing or condensation)
Ambient humidity Operating: 25% to 85%
Storage: 25% to 85%
Characteristics
Total accuracy Accuracy of operating time and setting error (including temperature and voltage influences)
Power-ON start: 0.01% 50 ms max. Rated against set value
Signal start: 0.005% 30 ms max. Rated against set value
Signal start: 0.005% 3 ms max. Rated against set value(The value is applied for a minimum pulse width of 1 ms.)
The values are based on the set value.
Insulation resistance 100 MOhm min. (at 500 VDC)
between current carrying metal parts and exposed non-current carrying metal parts, between non-continuous contacts
Dielectric strength between current-carrying metal parts and non-curernt-carrying metal parts: 2000 VAC 50/60 Hz for 1 min
between input and control output and operation power circuit: 1000 VAC 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 1 kV
between current-carrying terminals and exposed non-curernt-carrying metal parts: 1.5 kV
Noise immunity Between power terminals: +-1.5 kV
Between power terminals: +-480 V
Between input terminals: +-600 V
Square-wave noise by noise simulator (square-wave noise by noise simulator (pulse width: 100 ns/1 us 1-ns rise))
Static immunity Mulfunction: 8 kV ,Destruction: 15 kV
Vibration resistance (Destruction) 10 to 55 Hz 0.75 mm single amplitude four cycle each in 3 directions (8 min per cycle)
Vibration resistance (Malfunction) 10 to 55 Hz 0.35 mm single amplitude four cycle each in 3 directions(8 min per cycle)
Shock resistance (Destruction) 294 m/s2 3 times each in 6 directions(3 axes)
Shock resistance (Malfunction) 98 m/s2 3 times each in 6 directions(3 axes)
Degree of protection Panel surface: IP66, Case rear: IP40, Terminal block: IP20
NEMA: NEMA4X
(Only Panel surface, when Y92S-29 Waterproof Packing used.)
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (VDE) VDE0106/P100
Applicable standard (EC Directive (Machinery Directive) ) EN61812-1
Applicable standard (EC Directive (Low Voltage Directive) ) EN61812-1
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group 1 class A
Emission AC mains: EN55011 Group 1 class A
EMS: EN61812-1
Immunity ESD: EN61000-4-2 (6 kV contact discharge (level 2), 8 kV air discharge (level 3))
cRF-interference: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3), 10 V/m (Pulse-modulated, 900 MHz 5 MHz) (level 3))
Immunity Conducted Disturbance: EN61000-4-6 (10 V (0.15 to 80 MHz) (level 3))
Immunity Burst: EN61000-4-4 (2 kV power-line (level 3), 1 kV I/O signal-line (level 4))
Immunity Surge: EN61000-4-5 (1 kV line to lines (power and output lines) (level 3), 2 kV line to ground (power and output lines) (level 3))
Applicable standard (Others) Immunity Voltage Dip/Interruption EN61000-4-11: 0.5 cycle, 100% (rated voltage)
Mounting method Flush mounting / Surface mounting
external connection method 11-pin round socket
Case color Black (Munsell N1.5)
Attachment Label for DIP switch settings
Weight Approx. 105 g

As of September 1, 2009