H5CX-A-N

Digital Timer

Image

Digital Timer, 48×48×84 mm, 100 to 240 VAC

Rated supply voltage 100 to 240 VAC 50/60 Hz
Time range 0.001s to 9999h
Input method No-voltage/Voltage input (Switchable)
Output modes A (Signal ON delay1)
A-1 (Signal ON delay2)
A-2 (Power ON delay1)
A-3 (Power ON delay2)
b (Repeat cycle1)
b-1 (Repeat cycle2)
d (Signal OFF delay)
E (Interval)
F (Cumulative)
Z (ON/OFF-duty adjustable flicker)
S (Stopwatch)
toff (Flicker OFF start1)
ton (Flicker ON start1)
toff-1 (Flicker OFF start2)
ton-1 (Flicker ON start2)
Control output SPDT
Display method 7-segment negative transmissive LCD
Character height Present value: 12 mm (Red, green or orange programmable)
Equipped
Set value: 6 mm (Green)
External connection method Screw terminals

Item list of H5CX

  • Ratings/Performance
Rated supply voltage100 to 240 VAC 50/60 Hz
Operating voltage range85% to 110% of rated supply voltage
Power consumptionApprox. 6.2VA
Time ranges(Number of ranges)10
Time ranges0.001 s to 9.999 s / 0.01 s to 99.99 s / 0.1 s to 999.9 s / 1 s to 9999 s / 0.1 min to 999.9 min / 1 min to 9999 min / 0.1 h to 999.9 h / 1 h to 9999 h
1sec~99min59sec
Select methodDip switch or Operation Key
Input signalsSignal, Gate, Reset
Input methodNo-voltage/Voltage input (Switchable)
No-voltage input(Solid state input)ON impedance: 1 kOhm max.
Leakage current: Approx. 12 mA
ON residual voltage: 3 V max.
OFF impedance: 100 kOhm min.
(The DC voltage must be 30 VDC max.)
No-voltage input(Contact input)Use contact which can adequately switch 5 mA at 10 V
(The DC voltage must be 30 VDC max.)
No-voltage input(Applicable two-wire sensor)Leakage current: 1.5 mA max.
Switching capacity: 5 mA min.
Residual voltage3.0 VDC max.
Operating voltage: 10 VDC
Voltage inputHigh level: 4.5 to 30 VDC
Low level: 0 to 2 VDC
Input resistance: 4.7 kOhm
(The DC voltage must be 30 VDC max.)
Minimum input signal width1 ms/ 20 ms (Switchable)(Signal, Reset, Gate)
Standby time250 ms max. (Control output is turned OFF and no input is accepted during sensor waiting time.)
Output modesA (Signal ON delay1)
A-1 (Signal ON delay2)
A-2 (Power ON delay1)
A-3 (Power ON delay2)
b (Repeat cycle1)
b-1 (Repeat cycle2)
d (Signal OFF delay)
E (Interval)
F (Cumulative)
Z (ON/OFF-duty adjustable flicker)
S (Stopwatch)
toff (Flicker OFF start1)
ton (Flicker ON start1)
toff-1 (Flicker OFF start2)
ton-1 (Flicker ON start2)
Control output (Contact output)Type: SPDT
Switching capacities (Resistive load): 5 A at 250 VAC/30 VDC
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
One-shot output time0.01 to 99.99 s
Reset systemPower reset(A,A-1,A-2,b,d,E,Z,S,ton,toff mode) / Automatic reset(A-1,b,b-1,d,E,Z,ton,toff,S,ton-1,toff-1 mode) / External reset / Manual reset
Power resetMinimum power-opening time: 0.5 s (except for A-3, b-1, F, ton-1 and toff-1 mode)
Timer modeElapsed time (UP) and remaining time (DOWN) (selectable)
Display method7-segment negative transmissive LCD
Digit4 digit
Character heightPresent value: 12 mm (Red, green or orange programmable)
Equipped
Set value: 6 mm (Green)
Key protect methodKey protect Switch
Memory backup methodEEP-ROM
Number of rewite: 100000 times min. / Service life: 10 years min.
Ambient temperatureOperating: -10 to 55 ℃ When mount timer side by side: -10 to 50 CEL
Storag: -25 to 70 ℃ (with no icing or condensation)
Ambient humidityOperating: 25 to 85%RH
Storag: 25 to 85%RH
Total accuracyAccuracy of operating time and setting error (including temperature and voltage influences)
Power-ON start: +/- 0.01% +/- 50 ms max.
The values are based on the set value.
Accuracy of operating time and setting error (including temperature and voltage influences)
Signal start: +/- 0.005% +/- 30 ms max.
The values are based on the set value.
Insulation resistance100 MΩ min. (at 500 VDC)
between current carrying metal parts and exposed non-current carrying metal parts / between non-continuous contacts
Dielectric strengthbetween current-carrying metal parts and non-curernt-carrying metal parts: 2000
between operating power circuit and input circuit: 2000
between input and control output and operation power circuit: 2000
between non-continuous contacts: 1000
Impulse withstand voltagebetween power terminals: 5 kV
between current-carrying terminals and exposed non-curernt-carrying metal parts: 5 kV
Noise immunityBetween power terminals: +/- 1.5 kV
Between input terminals: +/- 600 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, Rise: 1-ns)
Static immunityMulfunction: 8 kV ,Destruction: 15 kV
Vibration resistance (Destruction)10 to 55 Hz, 0.75 mm single amplitude in each 3 directions for 2 hours
Vibration resistance (Malfunction)10 to 55 Hz 0.35 mm single amplitude in each 3 directions for 10 min
Shock resistance (Destruction)300 m/s**2, in each 6 directions (3 axes) 3 times
Shock resistance (Malfunction)100 m/s**2, in each 6 directions (3 axes) 3 times
Mechanical life10000000 operations min. (under no load at 1800 operations/h)
Electrical life100000 operations min. (5 A at 250 VAC resistive load at 1800 operations/h)
Degree of protectionPanel surface: IEC IP66, UL508 Type 4X (indoors) (when using the Y92S-29 Waterproof Packing and Y92F-30 Flush Mounting Adapter) / Case rear: IP40 / Terminal block: IP20
Mounting methodFlush mounting
External connection methodScrew terminals
Case colorBlack (Munsell N1.5) (The front part can be changed to light gray or white in sold separately panel)
AttachmentFlush mounting adapter
Waterproof rubber packing
Label for DIP switch settings
Shock Prevention Cover
Accessory (sold separately)Y92A-48F1: Soft Cover
Y92A-48: Hard Cover
Y92F-30: Flush Mounting Adapter
Y92F-45: Flush Mounting Adapter
Y92S-29: Waterproof Packing
Y92P-CXT4S: Replacement Front Panel
Y92P-CXT4G: Replacement Front Panel
Y92P-CXT4B: Replacement Front Panel
Weight約115g
  • Dimensions

  • Terminal arrangement

  • Input connections

  • Operating chart

  • Electrical life

Series

Digital Timer

H5CX

about this Product