![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'H5CX' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Rated supply voltage | 100 to 240 VAC 50/60Hz |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | Approx. 6.2VA |
| Time ranges (Number of ranges) | 10 |
| Time ranges | 0.001 s to 9.999 s, 0.01 s to 99.99 s, 0.1 s to 999.9 s, 1 s to 9999 s, 0.1 min to 999.9 min, 1 min to 9999 min, 0.1 h to 999.9 h, 1 h to 9999 h , 1s to 99min59s , 1min to 99h59min |
| Select method | Dip switch or Operation Key |
| Input signals | Signal,Gate,Reset |
| Input method | No-voltage/Voltage input (Switchable) |
| No-voltage input (Solid state input) | ON impedance: 1 kOhm max. Leakage current: Approx. 12 mA ON residual voltage: 3 V max. OFF impedance: 100 kOhm min. (The DC voltage must be 30 VDC max.) |
| No-voltage input (Contact input) | Use contact which can adequately switch 5 mA at 10 V (The DC voltage must be 30 VDC max.) |
| No-voltage input (Applicable two-wire sensor) | Leakage current: 1.5 mA max. Switching capacity: 5 mA min. Residual voltage: 3.0 VDC max. Operating voltage: 10 VDC |
| Voltage input | High: 4.5 to 30 VDC Low: 0 to 2 VDC Input resistance: 4.7 kOhm (The DC voltage must be 30 VDC max.) |
| Minimum input signal width | 1 ms/ 20 ms(Switchable) (Signal,Reset,Gate) |
| Standby time | 250 ms max. (Control output is turned OFF and no input is accepted during sensor waiting time.) |
| Output modes | A (Signal ON delay1), A-1 (Signal ON delay2), A-2 (Power ON delay1), A-3 (Power ON delay2), b (Repeat cycle1), b-1 (Repeat cycle2), d (Signal OFF delay1), E (Interval1), F (Cumulative2), Z (ON/OFF-duty adjustable flicker2), S (Stopwatch), toff (Flicker OFF start), ton (Flicker ON start), toff-1 (Flicker OFF start), ton-1 (Flicker ON start) |
| Control output (Contact output) | Type: SPDT Switching capacities (Resistive load): 5 A at 250 VAC/30 VDC Minimum applicable load: 10 mA at 5 VDC (failure level: P) |
| One-shot output time | 0.01 to 99.99 s |
| Reset system | Power reset(A,A-1,A-2,b,d,E,Z,S,ton,toff mode), Automatic reset(A-1,b,b-1,d,E,Z,ton,toff,S,ton-1,toff-1 mode), External reset, Manual reset |
| Power reset | Minimum power-opening time: 0.5 s(except for A-3,b-1,F,ton-1 and toff-1 mode) |
| Timer mode | Elapsed time (UP) and remaining time (DOWN) (selectable) |
| Display method | 7-segment negative transmissive LCD |
| Digit | 4 digits |
| Character height | Present value: 12 mm (Red) Zero suppression: Equipped Set value: 6 mm (Green) |
| Key protect Method | Key protect Switch |
| Memory backup Methods | EEP-ROM (Number of rewite: 100000 times min., Service life: 10 years min.) |
| Ambient temperature | Operating: -10 CEL to 55 CEL, When mount timer side by side: -10 to 50 CEL (with no icing or condensation) Storage: -25 CEL to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 25% to 85% Storage: 25% to 85% |
| Total accuracy | Accuracy of operating time and setting error (including temperature and voltage influences) Power-ON start: 0.01% 50 ms max. Rated against set value Signal start: 0.005% 30 ms max. Rated against set value The values are based on the set value. |
|---|---|
| Insulation resistance | 100 MOhm min. (at 500 VDC) between current carrying metal parts and exposed non-current carrying metal parts, between non-continuous contacts |
| Dielectric strength | between current-carrying metal parts and non-curernt-carrying metal parts: 2000 VAC 50/60 Hz for 1 min between operating power circuit and input circuit: 2000 VAC 50/60 Hz for 1 min between input and control output and operation power circuit: 2000 VAC 50/60 Hz for 1 min between non-continuous contacts: 1000 VAC 50/60 Hz for 1 min |
| Impulse withstand voltage | between power terminals: 3 kV between current-carrying terminals and exposed non-curernt-carrying metal parts: 4.5 kV |
| Noise immunity | Between power terminals: +-1.5 kV Between input terminals: +-600 V Square-wave noise by noise simulator (square-wave noise by noise simulator (pulse width: 100 ns/1 us 1-ns rise)) |
| Static immunity | Mulfunction: 8 kV ,Destruction: 15 kV |
| Vibration resistance (Destruction) | 10 to 55 Hz 0.75 mm single amplitude each in 3 directions for 2 hours |
| Vibration resistance (Malfunction) | 10 to 55 Hz 0.35 mm single amplitude each in 3 directions for 10min |
| Shock resistance (Destruction) | 300 m/s2 3 times each in 6 directions(3 axes) |
| Shock resistance (Malfunction) | 100 m/s2 3 times each in 6 directions(3 axes) |
| Mechanical Life expectancy (relay output) | 10000000 operations min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 100000 operations min.(5 A at 250 VAC resistive load at 1800 operations/h) |
| Degree of protection | Panel surface: IEC IP66, UL508 Type 4X (indoors)(when using the Y92S-29 Waterproof Packing and Y92F-30 Flush Mounting Adapter), Case rear: IP40, Terminal block: IP20 |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (VDE) | VDE0106/P100 |
| Applicable standard (EC Directive (Machinery Directive) ) | EN61812-1 |
| Applicable standard (EC Directive (Low Voltage Directive) ) | EN61812-1 |
| Applicable standard (EC Directive (EMC Directive) ) | EMI: EN61812-1 Emission Enclosure: EN55011 Group 1 class A Emission AC mains: EN55011 Group 1 class A EMS: EN61812-1 Immunity ESD: EN61000-4-2 (6 kV contact discharge (level 2), 8 kV air discharge (level 3)) cRF-interference: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3), 10 V/m (Pulse-modulated, 900 MHz 5 MHz) (level 3)) Immunity Conducted Disturbance: EN61000-4-6 (10 V (0.15 to 80 MHz) (level 3)) Immunity Burst: EN61000-4-4 (2 kV power-line (level 3), 1 kV I/O signal-line (level 4)) Immunity Surge: EN61000-4-5 (1 kV line to lines (power and output lines) (level 3), 2 kV line to ground (power and output lines) (level 3)) |
| Applicable standard (Others) | Immunity Voltage Dip/Interruption EN61000-4-11: 0.5 cycle, 100% (rated voltage) |
| Mounting method | Flush mounting / Surface mounting |
| external connection method | 11-pin round socket |
| Case color | Black (Munsell N1.5) |
| Attachment | Label for DIP switch settings |
| Weight | Approx. 115 g |
As of July 24, 2009
As of July 24, 2009
As of July 24, 2009
As of July 24, 2009
As of July 24, 2009