H5CX-BWSD-N

Digital Timer

Image

Digital Timer, 48×48×65 mm, 12 to 24VDC

Rated supply voltage 12 to 24 VDC Permissible ripple: 20% max.
Time range 0.01s to 99999.9h
Input method No-voltage/Voltage input (Switchable)
Output modes A (Signal ON delay)
F-1 (Cumulative)
Control output Transistor output (NPN open collector)
Display method 7-segment negative transmissive LCD
Character height Present value: 10 mm (Red)
Equipped
Set value: 6 mm (Green)
External connection method Screw terminals

Item list of H5CX

  • Ratings/Performance
Rated supply voltage12 to 24 VDC Permissible ripple: 20% max.
Operating voltage range90% to 110% of rated supply voltage
Power consumptionApprox. 2.3W (at 24 VDC)
Time ranges(Number of ranges)4
Time ranges0.01 s to 9999.99 s / 0.1 min to 99999.9 min / 0.1 h to 99999.9 h
1sec~99hour59min59sec
Select methodDip switch or Operation Key
Input signalsSignal, Gate, Reset
Input methodNo-voltage/Voltage input (Switchable)
No-voltage input(Solid state input)ON impedance: 1 kOhm max.
Leakage current: Approx. 12 mA
ON residual voltage: 3 V max.
OFF impedance: 100 kOhm min.
(The DC voltage must be 30 VDC max.)
No-voltage input(Contact input)Use contact which can adequately switch 5 mA at 10 V
(The DC voltage must be 30 VDC max.)
No-voltage input(Applicable two-wire sensor)Leakage current: 1.5 mA max.
Switching capacity: 5 mA min.
Residual voltage3.0 VDC max.
Operating voltage: 10 VDC
Voltage inputHigh level: 4.5 to 30 VDC
Low level: 0 to 2 VDC
Input resistance: 4.7 kOhm
(The DC voltage must be 30 VDC max.)
Minimum input signal width1 ms/ 20 ms (Switchable)(Signal, Reset, Gate)
Standby time250 ms max. (Control output is turned OFF and no input is accepted during sensor waiting time.)
Output modesA (Signal ON delay)
F-1 (Cumulative)
Control output (Solid state output)Transistor output (NPN open collector)
Switching capacities: 100 mA max. 30 VDC max.
Residual voltage: 1.5(Ability approx.1)
Leakage current: 0.1
Reset systemPower reset(A mode) / External reset / Manual reset
Power resetMinimum power-opening time: 0.5 s (except for F-1 mode)
Timer modeUP display timer (increments form 0 to the set time)
Display method7-segment negative transmissive LCD
Digit6 digit
Character heightPresent value: 10 mm (Red)
Equipped
Set value: 6 mm (Green)
Key protect methodKey protect Switch
Memory backup methodEEP-ROM
Number of rewite: 100000 times min. / Service life: 10 years min.
Ambient temperatureOperating: -10 to 55 ℃ When mount timer side by side: -10 to 50 CEL
Storag: -25 to 70 ℃ (with no icing or condensation)
Ambient humidityOperating: 25 to 85%RH
Storag: 25 to 85%RH
Total accuracyAccuracy of operating time and setting error (including temperature and voltage influences)
Power-ON start: +/- 0.01% +/- 50 ms max.
The values are based on the set value.
Accuracy of operating time and setting error (including temperature and voltage influences)
Signal start: +/- 0.005% +/- 3 ms max. (The value is applied for a minimum pulse width of 1 ms.)
The values are based on the set value.
Insulation resistance100 MΩ min. (at 500 VDC)
between current carrying metal parts and exposed non-current carrying metal parts
Dielectric strengthbetween current-carrying metal parts and non-curernt-carrying metal parts: 2000
between input and control output and operation power circuit: 1000
Impulse withstand voltagebetween power terminals: 1.0 kV
between current-carrying terminals and exposed non-curernt-carrying metal parts: 1.5 kV
Noise immunityBetween power terminals: +/- 480 V
Between input terminals: +/- 600 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, Rise: 1-ns)
Static immunityMulfunction: 8 kV ,Destruction: 15 kV
Vibration resistance (Destruction)10 to 55 Hz, 0.75 mm single amplitude in each 3 directions for 2 hours
Vibration resistance (Malfunction)10 to 55 Hz 0.35 mm single amplitude in each 3 directions for 10 min
Shock resistance (Destruction)300 m/s**2, in each 6 directions (3 axes) 3 times
Shock resistance (Malfunction)100 m/s**2, in each 6 directions (3 axes) 3 times
Degree of protectionPanel surface: IEC IP66, UL508 Type 4X (indoors) (when using the Y92S-29 Waterproof Packing and Y92F-30 Flush Mounting Adapter) / Case rear: IP40 / Terminal block: IP20
Mounting methodFlush mounting
External connection methodScrew terminals
Case colorBlack (Munsell N1.5) (The front part can be changed to light gray or white in sold separately panel)
AttachmentFlush mounting adapter
Waterproof rubber packing
Unit label
Shock Prevention Cover
Accessory (sold separately)Y92A-48F1: Soft Cover
Y92A-48: Hard Cover
Y92F-30: Flush Mounting Adapter
Y92F-45: Flush Mounting Adapter
Y92S-29: Waterproof Packing
Y92P-CXT4S: Replacement Front Panel
Y92P-CXT4G: Replacement Front Panel
Y92P-CXT4B: Replacement Front Panel
Weight約105g
  • Dimensions

  • Terminal arrangement

  • Input connections

  • Operating chart

Series

Digital Timer

H5CX

about this Product