H5CX-L8E-N

Digital Timer

Image

Digital Timer, 48×48×83.9 mm, 100 to 240 VAC

Rated supply voltage 100 to 240 VAC 50/60 Hz
Time range 0.001s to 9999h
Output modes A-2 (Power ON delay2)
b (Repeat cycle1)
E (Interval)
Z (ON/OFF-duty adjustable flicker)
toff (Flicker OFF start1)
ton (Flicker ON start1)
Control output Time-limit contact: SPDT, Instantaneous contact: SPDT
Display method 7-segment negative transmissive LCD
Character height Present value: 12 mm (Red)
Equipped
Set value: 6 mm (Green)
External connection method 8-pin round socket

Item list of H5CX

  • Ratings/Performance
Rated supply voltage100 to 240 VAC 50/60 Hz
Operating voltage range85% to 110% of rated supply voltage
Power consumptionApprox. 6.2VA
Time ranges(Number of ranges)10
Time ranges0.001 s to 9.999 s / 0.01 s to 99.99 s / 0.1 s to 999.9 s / 1 s to 9999 s / 0.1 min to 999.9 min / 1 min to 9999 min / 0.1 h to 999.9 h / 1 h to 9999 h
1sec~99min59sec
Select methodOperation Key
Standby time250 ms max. (Control output is turned OFF and no input is accepted during sensor waiting time.)
Output modesA-2 (Power ON delay2)
b (Repeat cycle1)
E (Interval)
Z (ON/OFF-duty adjustable flicker)
toff (Flicker OFF start1)
ton (Flicker ON start1)
Control output (Contact output)Type: Time-limit contact: SPDT, Instantaneous contact: SPDT
Switching capacities (Resistive load): 5 A at 250 VAC/30 VDC
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
One-shot output time0.01 to 99.99 s
Power resetMinimum power-opening time: 0.5 s
Timer modeElapsed time (UP) and remaining time (DOWN) (selectable)
Display method7-segment negative transmissive LCD
Digit4 digit
Character heightPresent value: 12 mm (Red)
Equipped
Set value: 6 mm (Green)
Key protect methodKey protect Switch
Memory backup methodEEP-ROM
Number of rewite: 100000 times min. / Service life: 10 years min.
Ambient temperatureOperating: -10 to 55 ℃ When mount timer side by side: -10 to 50 CEL
Storag: -25 to 70 ℃ (with no icing or condensation)
Ambient humidityOperating: 25 to 85%RH
Storag: 25 to 85%RH
Total accuracyAccuracy of operating time and setting error (including temperature and voltage influences)
Power-ON start: +/- 0.01% +/- 50 ms max.
The values are based on the set value.
Accuracy of operating time and setting error (including temperature and voltage influences)
Signal start: +/- 0.005% +/- 30 ms max.
The values are based on the set value.
Insulation resistance100 MΩ min. (at 500 VDC)
between current carrying metal parts and exposed non-current carrying metal parts / between non-continuous contacts
Dielectric strengthbetween current-carrying metal parts and non-curernt-carrying metal parts: 2000
between operating power circuit and input circuit: 2000
between input and control output and operation power circuit: 2000
between non-continuous contacts: 1000
Impulse withstand voltagebetween power terminals: 5 kV
between current-carrying terminals and exposed non-curernt-carrying metal parts: 5 kV
Noise immunityBetween power terminals: +/- 1.5 kV
Between input terminals: +/- 600 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, Rise: 1-ns)
Static immunityMulfunction: 8 kV ,Destruction: 15 kV
Vibration resistance (Destruction)10 to 55 Hz, 0.75 mm single amplitude in each 3 directions for 2 hours
Vibration resistance (Malfunction)10 to 55 Hz 0.35 mm single amplitude in each 3 directions for 10 min
Shock resistance (Destruction)300 m/s**2, in each 6 directions (3 axes) 3 times
Shock resistance (Malfunction)100 m/s**2, in each 6 directions (3 axes) 3 times
Mechanical life10000000 operations min. (under no load at 1800 operations/h)
Electrical life100000 operations min. (5 A at 250 VAC resistive load at 1800 operations/h)
Degree of protectionPanel surface: IEC IP66, UL508 Type 4X (indoors) (when using the Y92S-29 Waterproof Packing and Y92F-30 Flush Mounting Adapter) / Case rear: IP40 / Terminal block: IP20
Mounting methodFlush mounting / Surface mounting
External connection method8-pin round socket
Case colorBlack (Munsell N1.5) (The front part can be changed to light gray or white in sold separately panel)
Accessory (sold separately)Y92A-48F1: Soft Cover
Y92A-48: Hard Cover
Y92F-30: Flush Mounting Adapter
Y92F-45: Flush Mounting Adapter
Y92S-29: Waterproof Packing
Y92P-CXT4S: Replacement Front Panel
Y92P-CXT4G: Replacement Front Panel
Y92P-CXT4B: Replacement Front Panel
Weight約115g
  • Dimensions

  • Terminal arrangement

  • Electrical life

Series

Digital Timer

H5CX

about this Product