![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Counters in your country.
Please contact our European headquarters.
| Function | Total Counter |
|---|---|
| Rated supply voltage | 100 to 240 VAC, 50/60 Hz |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | AC: Approx. 10 VA (at 100 VAC) |
| External power supply | 12 VDC+-10% 80 mA(permissible ripple: 5%(p-p) max.) |
| Counter (Count range) | 0 to 9999 |
| Counter (Max. counting speed) | 30 Hz/5 kHz(switching) Minimum counting input signal width: 16.7 ms (ON/OFF ratio: 1:1)/0.1 ms (ON/OFF ratio: 1:1) |
| Counter (Input mode) | Increment or decrement (switchable) |
| Counter (Reset system) | External, manual and power reset |
| Input signal | CP1, CP2, Reset |
| Input method | Voltage input |
| No-voltage input (Contact input) | Use a contact which can adequately switch 2.5 mA at 12 V. |
| Voltage input | Hight level: 5 to 30 VDC Low level: 0 to 2 VDC Input resistance: Approx. 4.7 kOhm |
| Minimum input signal width | External reset: 20 ms Manual reset: 20 ms Power reset: 500 ms |
| Display method | 7-segment with LED display |
| Digit | 4 digit |
| Character height | Count value: 10 mm (Red) Zero suppression: Not equipped |
| Prescaling function | Not provided |
| Key protection | Not provided |
| Teaching function | Not provided |
| Batch counting function | Not provided |
| Communications | Not provided |
| Memory backup | Not provided |
| Surrounding air temperature | Operating: -10 CEL to +55CEL (With no icing or condensation) Storage: -25 CEL to +65CEL (With no icing or condensation) |
| Ambient humidity | Operating: 35% to 85% Storage: 35% to 85% |
| Insulation resistance | 100 MOhm min. (at 500 VDC) Between current-carrying terminals and exposed non-current-carrying metal parts, Between non-continuous contacts |
|---|---|
| Dielectric withstand voltage | Between current-carrying terminals and exposed non-current-carrying metal parts: 2000 VAC 50/60 Hz for 1 min Between non-continuous contacts: 750 VAC 50/60 Hz for 1 min |
| Impulse withstand voltage | Between power terminals: 6.0 kV Between current-carrying terminal and exposed non-current -carrying metal parts: 6.0 kV |
| Noise immunity | Between power terminals: +-2k V Between input terminals: +-500 V Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, 1-ns rise) |
| Static immunity | 8 kV (malfunction) 15 kV (destruction) |
| Vibration resistance (Destruction) | 10 to 55 Hz with 0.375 mm single amplitude for two hours each in three directions |
| Vibration resistance (Malfunction) | 10 to 55 Hz with 0.25 mm single amplitude for ten minutes each in three directions |
| Shock resistance (Destruction) | 300 m/s2 three times each in six directions |
| Shock resistance (Malfunction) | 100 m/s2 two times each in six directions |
| Mechanical Life expectancy | 10,000,000 operations min. |
| Electrical Life expectancy | 100,000 operations min. (3 A at 250 VAC, resistive load) |
| Degree of protection | Case front: JEM IP30 |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Mounting method | Flush mounting |
| External connection method | Screw terminals |
| Case color | Light gray (Munsell 5Y7/1) |
| Attachment | Mounting bracket 2 |
| Weight | Approx. 360 g |
As of September 8, 2008