H7BX-AW

Multifunction Counter (DIN 72 × 72)

Image

100 to 240 VAC, 1 Stage Preset Counter/2 Stage Preset Counter/Total Preset Counter/Batch Counter/Dual Counter/Tachometer, 2 stage, 72 x 72 x 100 mm, 6 digits, No-voltage/Voltage input (selectable), Output: Upper and lower limit/ area/ upper limit/ lower limit, Increment decrement or increment/decrement, command/individual/quadrature input, Contact output, Transistor output, 30 Hz/5 kHz (switching), with backlit, Memory backup, Reset key, Black

Function 1 Stage Preset Counter / 2 Stage Preset Counter / Total Preset Counter / Batch Counter / Dual Counter / Tachometer
Preset stages 2stages
Rated supply voltage 100 to 240 VAC 50/60 Hz
Digits 6digits
Mounting method Flush mounting
External connection method Screw terminal

Item list of H7BX

  • Ratings/Characteristics
Function1 Stage Preset Counter / 2 Stage Preset Counter / Total Preset Counter / Batch Counter / Dual Counter / Tachometer
Preset stages2stages
Rated supply voltage100 to 240 VAC 50/60 Hz
Operating voltage range85% to 110% of the rated power supply voltage
Power consumptionApprox. 9.6 VA
External power supply12 VDC (±10%) 100 mA
Counter (Count range)-99999~999999
Counter (Max. counting speed)30 Hz/5 kHz (switching) (Minimum counting input signal width: 16.7 ms (ON/OFF ratio: 1:1)/0.1 ms (ON/OFF ratio: 1:1))
Common setting for CP1 and CP2
Counter (Input mode)Increment decrement or increment/decrement (UP/DOWN A (command input), UP/DOWN B (individual input) and UP/DOWN C(quadrature input))
Counter (Output modes)N / F / C / R / K-1 / P / Q / A / K-2 / D / L / H
Counter One-shot time)0.01 to 99.99 s variable
Counter (Reset system)External, manual and automatic reset (internal according to C, R, P and Q mode operation)
Tachometer (Pulse measurement method)Periodic measurement
Tachometer (Sampling period)Periodic measurement: 200 ms
Tachometer (Max. counting speed)Periodic measurement: 30 Hz/10 kHz (selectable)
Tachometer (Count range)0 to 999999
Tachometer (Measuring ranges)Periodic measurement: 30 Hz: 0.01 Hz to 30.00 Hz
Periodic measurement: 10 kHz: 0.01 Hz to 10 kHz
Tachometer (Measuring accuracy)±0.1% F.S. ±1 digit max. (at 23 ±5 ℃)
Tachometer (Output modes)Upper and lower limit/ area/ upper limit/ lower limit
Tachometer (Auto-zero time)0.1 to 99.9 s
Tachometer (Startup time)0.0 to 99.9 s
Tachometer (Average processing)OFF/ 2 times/ 4 times/ 8 times
Input signalCP1 / CP2 / Reset1 / Reset2 / Key protect
Input methodNo-voltage/Voltage input (selectable)
No-voltage input (No-contact input)Short-circuit (ON) impedance: 1 kΩ
Leakage current (0 Ω): 12 mA
Residual voltage: 3 V max.
Open circuit impedance: 100 kΩ
Maximum voltage: 30 V
No-voltage input (Contact input)Use a contact which can adequately switch 5 mA at 10 V.
Voltage inputHight level: 4.5 to 30 VDC
Low level: 0 to 2 VDC
Input resistance: 4.7 kΩ
Applicable two-wire sensorleakage current: 1.5 mA
Switching capacity: 5 mA
Residual voltage: 3 V
Operating voltage: 10 VDC
Minimum input signal widthExternal reset: 1 ms/20 ms (selectable)
Standby time290 ms
Control output (Contact output)2 stages of SPST-NO
Switching capacity: 3 A at 250 VAC/30 VDC, resistive load (cos phi=1)
Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value)
Control output (Solid-state output)Output type: Transistor output
Switching capacity: 30 VDC max., 100 mA max.
Residual voltage: 1.5 V max. (Actual performance 1.0 V)
Leakage current: 0.1 mA
Display method7-segment backlit negative transmissive LCD
Digits6digits
Character heightCount value: 13.5 mm (Red or green programmable)
Set value: 9 mm (Green)
Prescaling functionProvided (0.001 to 99.999)
Decimal point adjustmentRightmost 3 digits
Key protectionKey protect input
Teaching functionNot provided
Batch counting functionProvided
CommunicationsNot provided
Memory backupEEP-ROM (Number of rewite: 100,000 operations min.Service life: 10 years min.)
Surrounding air temperatureOperating: -10 to 55 ℃
Storage: -25 to 65 ℃
Ambient humidityOperating: 25 to 85%
Storage: 25 to 85%
Insulation resistance100 MΩ min. (at 500 VDC)
Between current carrying terminals and exposed non-current carrying metal parts / Between non-continuous contacts / Between operating circuit and control output and between contacts of different polarity
Dielectric withstand voltageBetween current carrying terminals and exposed non-current carrying metal parts:2000 VAC 50/60 Hz for 1 min
Between operating circuit and control output and between contacts of different polarity:2000 VAC 50/60 Hz for 1 min
Between non-continuous contacts:1000 VAC 50/60 Hz for 1 min
Impulse withstand voltageBetween power terminals:3.0 kV
Between current carrying terminals and exposed non-current carrying metal parts:4.5 kV
Noise immunityBetween power terminals:±1.5 kV
Between input terminals:±600 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 8 kV, Destruction: 15 kV
Vibration resistance (Destruction)10 to 55 Hz, 0.75-mm single amplitude each in 3 directions for 2 h
Vibration resistance (Malfunction)10 to 55 Hz, 0.5-mm single amplitude each in 3 directions for 10 min
Shock resistance (Destruction)294 m/s**2, 3 times each in 6 directions (3 axes)
Shock resistance (Malfunction)98 m/s**2, 3 times each in 6 directions (3 axes)
Mechanical life expectancy10,000,000 operations min.
Degree of protectionCase front: IP54
Case rear: IP20
Terminal block: IP20
Mounting methodFlush mounting
External connection methodScrew terminal
Case colorBlack (Munsell N1.5)
AccessoriesMounting bracket / Terminal cover / Labels for counter/tachometer DIP switch settings
WeightApprox. 250 g
  • Dimensions

  • Terminal arrangement

  • Input connection diagram

Voltage input

Series

Multifunction Counter (DIN 72 × 72)

H7BX

about this Product