![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Counters in your country.
Please contact OMRON Europe B.V. in Netherlands.
| Function | 1 Stage Preset Counter, 2 Stage Preset Counter, Total Preset Counter, Batch Counter, Dual Counter |
|---|---|
| Preset stages | 2 stage |
| Rated supply voltage | 100 to 240 VAC, 50/60Hz |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | AC: Approx. 9.2 VA (at 264 VAC) |
| External power supply | 12 VDC(+-10%) 100 mA |
| Counter (Count range) | -999 to 9999 |
| Counter (Max. counting speed) | 30Hz/5kHz(switching) Minimum counting input signal width: 16.7 ms(ON/OFF ratio: 1:1)/0.1 ms(ON/OFF ratio: 1:1) (Common setting for CP1 and CP2) |
| Counter (Input mode) | Increment decrement or increment/decrement (UP/DOWN A (command input), UP/DOWN B (individual input) and UP/DOWN C(quadrature input)) |
| Counter (Output modes) | N, F, C, R, K-1, P, Q, A |
| Counter (One-shot time) | 0.01 to 99.99 s variable |
| Counter (Reset system) | External, manual and automatic reset (internal according to C,R,P and Q mode operation) |
| Input signal | CP1, CP2, Reset1, Reset2 |
| Input method | No-voltage/Voltage input(selectable) |
| No-voltage input (No-contact input) | Short-circuit (ON) impedance: 1k Ohm Max. Leakage current(0 ohm): Approx. 12 mA Residual voltage: 3 V Max. Open circuit impedance: 100k Ohm Min. Maximum voltage: 30 VDC Max. |
| No-voltage input (Contact input) | Use a contact which can adequately switch 5 mA at 10 V. Maximum voltage: 30 VDC Max. |
| Voltage input | Hight level: 4.5 to 30 VDC Low level: 0 to 2 VDC Input resistance: Approx. 4.7k Ohm |
| Applicable two-wire sensor | leakage current: 1.5 mA Max. Switching capacity: 5 mA Min. Residual voltage: 3.0 VDC Max. Operating voltage: 10 VDC |
| Minimum input signal width | External reset: 1ms/20ms(selectable) |
| Standby time | 290 ms Max. |
| Control output (Contact output) | Output type: SPDT, SPST-NO Switching capacity: 3 A at 250 VAC/30 VDC, resistive load (cos phi=1) Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value) |
| Display method | 7-segment negative transmissive LCD |
| Digit | 4 digit |
| Character height | Count value, Measurement value: 11.5 mm (Red or green programmable) Zero suppression: Equipped Set value: 6 mm (Green) |
| Prescaling function | Provided (0.001 to 9.999) |
| Decimal point adjustment | Rightmost 3 digits |
| Key protection | Key protect Switch |
| Teaching function | Not provided |
| Batch counting function | Provided |
| Communications | Not provided |
| Memory backup | EEPROM (Number of rewite: 100000 times Min., Service life: Approx. 10 years Min.) |
| Surrounding air temperature | Operating: -10 CEL to +55CEL ((-10 to 50 CEL if counters are mounted side by side) (with no icing or condensation)) Storage: -25 CEL to +65CEL (With no icing or condensation) |
| Ambient humidity | Operating: 25% to 85% Storage: 25% to 85% |
| Insulation resistance | 100 M Ohm Min. (at 500 VDC) Between current-carrying terminals and exposed non-current-carrying metal parts, Between non-continuous contacts |
|---|---|
| Dielectric withstand voltage | Between current-carrying metal parts and non-current-carrying metal parts: 2000 VAC 50/60 Hz for 1 min Between power terminals and control input terminals: 2000 VAC 50/60 Hz for 1 min Between control output and operating circuit: 2000 VAC 50/60 Hz for 1 min Between non-continuous contacts: 1000 VAC 50/60 Hz for 1 min |
| Impulse withstand voltage | Between power terminals: 3.0 kV Between current-carrying terminal and exposed non-current -carrying metal parts: 4.5 kV |
| Noise immunity | Between power terminals: +-1.5k V Between input terminals: +-600 V Square-wave noise by noise simulator (Pulse width: 100 ns/1micro s 1ns rise) |
| Static immunity | 8 kV (malfunction) 15 kV (destruction) |
| Vibration resistance (Destruction) | 10 to 55 Hz with 0.75 mm single amplitude for two hours each in three directions |
| Vibration resistance (Malfunction) | 10 to 55 Hz with 0.35 mm single amplitude for ten minutes each in three directions |
| Shock resistance (Destruction) | 294 m/s2 three times each in six directions |
| Shock resistance (Malfunction) | 98 m/s2 three times each in six directions |
| Mechanical Life expectancy | 10,000,000 operations Min. |
| Electrical Life expectancy | 100,000 operations Min. (3 A at 250 VAC, resistive load) |
| Degree of protection | Case front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors)(when using the Y92S-29 Waterproof Packing and Y92F-30 Flush Mounting Adapter) Case rear: IP40 Terminal block: IP20 |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (VDE) | VDE0106/P100 |
| Applicable standard (EC Directive (Machinery Directive)) | EN61010-1 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN61010-1 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN61326 Emission Enclosure: EN55011 Group 1 Class A Emission AC mains: EN55011 Group 1 Class A EMS: EN61326 Immunity ESD: EN61000-4-2 (4 kV contact discharge (level 2);8 kV air discharge (level 3)) Radiated electromagnetic field immunity: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3);10 V/m (Pulse-modulated, 900 MHz +-5 MHz) (level 3)) Immunity Conducted Disturbance: EN61000-4-6 (10 V (0.15 to 80 MHz) (level 3)) Immunity Burst: EN61000-4-4 (2 kV power-line (level 3);1 kV I/O signal-line (level 4)) Immunity Surge: EN61000-4-5 (1 kV line to lines (power and output lines) (level 2);2 kV line to ground (power and output lines) (level 3)) Immunity Voltage Dip - Interruption: EN61000-4-11 (0.5 cycle, 100% (rated voltage)) |
| Mounting method | Flush mounting |
| External connection method | Screw terminals |
| Case color | Light gray (Munsell 5Y7/1) |
| Attachment | Flush mounting adapter, Waterproof rubber packing, Shock Prevention Cover |
| Weight | Approx. 140 g |
As of January 23, 2008