![]()
Global
These are navigation links to move inside this page.
![]()
| Function | Time Counter |
|---|---|
| Rated supply voltage | Not required External supply voltage(powered by built-in battery) |
| Time counter (Input modes) | Quadrature |
| Time counter (Time ranges) | 0.0 h to 999999.9h / 0.0 h to 3999 d 23.9 h(selectable) |
| Time counter (Set value read selector) | +-100ppm(25CEL) |
| Time counter (Minimum signal input width) | 1s |
| Time counter (Reset system) | External reset/manual reset |
| Input signal | Count input, Reset |
| Input method | Free voltage input |
| No-voltage input (No-contact input) | Short-circuit (ON) impedance: 10k Ohm Max. Residual voltage: 0.5 V Max. (Actual performance 1.0 V) Open circuit impedance: 750k Ohm Min. |
| Voltage input | Hight level: 24 to 240 VAC/VDC Low level: 0 to 2.4 VAC/VDC Input resistance: Approx. 4.7k Ohm |
| Minimum input signal width | External reset: 20 ms |
| Display method | 7-segment transmissive LCD |
| Digit | 7 digit |
| Character height | Current time: 8.6 mm (Black) Zero suppression: Equipped |
| Prescaling function | Not provided |
| Key protection | Key protect Switch |
| Teaching function | Not provided |
| Batch counting function | Not provided |
| Communications | Not provided |
| Memory backup | Battery |
| Battery life | For 10 years min. (with continuous input at 25CEL) |
| Surrounding air temperature | Operating: -10 CEL to +55CEL (With no icing or condensation) Storage: -25 CEL to +65CEL (With no icing or condensation) |
| Ambient humidity | Operating: 25% to 85% Storage: 25% to 85% |
| Insulation resistance | 100 M Ohm Min. (at 500 VDC) Between current-carrying terminals and exposed non-current-carrying metal parts, Between timer input terminals and reset terminals |
|---|---|
| Dielectric withstand voltage | Between timer input terminals and exposed non-current-carrying metal parts: 3700 VAC 50/60 Hz for 1 min Between reset terminals and exposed non-current-carrying metal parts: 2200 VAC 50/60 Hz for 1 min Between timer input terminals and reset terminals: 2200 VAC 50/60 Hz for 1 min |
| Impulse withstand voltage | Between current-carrying terminal and exposed non-current -carrying metal parts: 4.5 kV Between timer input terminals and reset terminals: 3.0 kV |
| Noise immunity | Between timer input terminals: +-1.5k V Between reset terminals: +-500 V Square-wave noise by noise simulator (Pulse width: 100 ns/1micro s 1ns rise) |
| Static immunity | 8 kV (malfunction) |
| Vibration resistance (Destruction) | 10 to 55 Hz with 0.375 mm single amplitude for two hours each in three directions |
| Vibration resistance (Malfunction) | 10 to 55 Hz with 0.15 mm single amplitude for ten minutes each in three directions |
| Shock resistance (Destruction) | 300 m/s2 three times each in six directions |
| Shock resistance (Malfunction) | 200 m/s2 three times each in six directions |
| Degree of protection | Case front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors)(when using the Y92S-32 Waterproof Packing and Y92F-30 Flush Mounting Adapter) Terminal block: IP20 |
| Applicable standard (UL) | Standard No.: UL863 File number: E67871 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (VDE) | VDE0106/P100 |
| Applicable standard (LR) | Approved |
| Applicable standard (EC Directive (Machinery Directive)) | EN61010-1 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN61010-1 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN61326 Emission Enclosure: EN55011 Group 1 Class B EMS: EN61326 Immunity ESD: EN61000-4-2 (4 kV contact discharge (level 2);8 kV air discharge (level 3)) Radiated electromagnetic field immunity: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3);10 V/m (Pulse-modulated, 900 MHz +-5 MHz) (level 3)) Immunity Conducted Disturbance: EN61000-4-6 (10 V (0.15 to 80 MHz) (level 3)) Immunity Burst: EN61000-4-4 (2 kV power-line;2 kV I/O signal-line) |
| Mounting method | Flush mounting |
| External connection method | Screw terminals |
| Case color | Black (Munsell N1.5) |
| Attachment | Flush mounting adapter, Waterproof rubber packing, Shock Prevention Cover, Unit label |
| Weight | Approx. 60 g |
As of January 23, 2008