Page top

Primary Contents

For print

Ratings
Function Time Counter
Rated supply voltage Not required External supply voltage(powered by built-in battery)
Time counter (Input modes) Quadrature
Time counter (Time ranges) 0s to 999h59min59s / 0.0min to 9999 h 59.9 min(selectable)
Time counter (Set value read selector) +-100 ppm(25 CEL)
Time counter (Minimum signal input width) 1 s
Time counter (Reset system) External reset/manual reset
Input signal Count input, Reset
Input method Free voltage input
No-voltage input (No-contact input) Short-circuit (ON) impedance: 10 kOhm max.
Residual voltage: 0.5 V max. (Actual performance 1.0 V)
Open circuit impedance: 750 kOhm min.
Voltage input Hight level: 24 to 240 VAC/VDC
Low level: 0 to 2.4 VAC/VDC
Input resistance: Approx. 4.7 kOhm
Minimum input signal width External reset: 20 ms
Display method 7-segment transmissive LCD
Digit 7 digit
Character height Current time: 8.6 mm (Black) Zero suppression: Equipped
Prescaling function Not provided
Key protection Key protect Switch
Teaching function Not provided
Batch counting function Not provided
Communications Not provided
Memory backup Battery
Battery life For 10 years min. (with continuous input at 25CEL)
Surrounding air temperature Operating: -10 CEL to +55CEL (With no icing or condensation)
Storage: -25 CEL to +65CEL (With no icing or condensation)
Ambient humidity Operating: 25% to 85%
Storage: 25% to 85%
Characteristics
Insulation resistance 100 MOhm min. (at 500 VDC)
Between current-carrying terminals and exposed non-current-carrying metal parts, Between timer input terminals and reset terminals
Dielectric withstand voltage Between timer input terminals and exposed non-current-carrying metal parts: 3700 VAC 50/60 Hz for 1 min
Between reset terminals and exposed non-current-carrying metal parts: 2200 VAC 50/60 Hz for 1 min
Between timer input terminals and reset terminals: 2200 VAC 50/60 Hz for 1 min
Impulse withstand voltage Between current-carrying terminal and exposed non-current -carrying metal parts: 4.5 kV
Between timer input terminals and reset terminals: 3.0 kV
Noise immunity Between timer input terminals: +-1.5k V
Between reset terminals: +-500 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, 1-ns rise)
Static immunity 8 kV (malfunction)
Vibration resistance (Destruction) 10 to 55 Hz with 0.375 mm single amplitude for two hours each in three directions
Vibration resistance (Malfunction) 10 to 55 Hz with 0.15 mm single amplitude for ten minutes each in three directions
Shock resistance (Destruction) 300 m/s2 three times each in six directions
Shock resistance (Malfunction) 200 m/s2 three times each in six directions
Degree of protection Case front: IP66, NEMA 4 (indoors), and UL Type 4X (indoors)(when using the Y92S-32 Waterproof Packing and Y92F-30 Flush Mounting Adapter)
Terminal block: IP20
Applicable standard (UL) Standard No.: UL863
File number: E67871
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (VDE) VDE0106/P100
Applicable standard (LR) Approved
Applicable standard (EC Directive (Machinery Directive)) EN61010-1
Applicable standard (EC Directive (Low Voltage Directive)) EN61010-1
Applicable standard (EC Directive (EMC Directive)) EMI: EN61326
Emission Enclosure: EN55011 Group 1 Class B
EMS: EN61326
Immunity ESD: EN61000-4-2 (4 kV contact discharge (level 2);8 kV air discharge (level 3))
Radiated electromagnetic field immunity: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3);10 V/m (Pulse-modulated, 900 MHz +-5 MHz) (level 3))
Immunity Conducted Disturbance: EN61000-4-6 (10 V (0.15 to 80 MHz) (level 3))
Immunity Burst: EN61000-4-4 (2 kV power-line;2 kV I/O signal-line)
Mounting method Flush mounting
External connection method Screw terminals
Case color Black (Munsell N1.5)
Attachment Flush mounting adapter, Waterproof rubber packing, Shock Prevention Cover, Unit label
Weight Approx. 60 g

As of September 8, 2008