![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Counters in your country.
Please contact our European headquarters.
| Function | Time Counter |
|---|---|
| Rated supply voltage | 2.7 to 3.3 VDC |
| Operating voltage range | 2.6 to 3.6 VDC |
| Current consumption | 15uA max. (3 VDC at 25 CEL) |
| Counter (Reset system) | External and power reset |
| Time counter (Input modes) | Quadrature |
| Time counter (Time ranges) | 0.0 to 999999.9 h |
| Time counter (Set value read selector) | +-100ppm(25CEL) |
| Time counter (Minimum signal input width) | 1s |
| Time counter (Reset system) | External reset/power reset |
| Input signal | Timer input, Reset |
| Input method | No-voltage input |
| No-voltage input (No-contact input) | Short-circuit (ON) impedance: 10k Ohm Max. Residual voltage: 0.5 V Max. (Actual performance 1.0 V) Open circuit impedance: 750k Ohm Min. |
| Minimum input signal width | External reset: 20 ms Power reset: 500 ms |
| Display method | 7-segment transmissive LCD |
| Digit | 7 digit |
| Character height | Current time: 8.6 mm (Black) Zero suppression: Equipped |
| Prescaling function | Not provided |
| Key protection | Not provided |
| Teaching function | Not provided |
| Batch counting function | Not provided |
| Communications | Not provided |
| Surrounding air temperature | Operating: -10 CEL to +55CEL (With no icing or condensation) Storage: -25 CEL to +65CEL (With no icing or condensation) |
| Ambient humidity | Operating: 25% to 85% Storage: 25% to 85% |
| Noise immunity | Between reset terminals: 8 kV (malfunction) Square-wave noise by noise simulator (Pulse width: 100 ns/1micro s 1ns rise) |
|---|---|
| Static immunity | 8 kV (malfunction) |
| Vibration resistance (Destruction) | 10 to 55 Hz with 0.375 mm single amplitude for two hours each in three directions |
| Vibration resistance (Malfunction) | 10 to 55 Hz with 0.15 mm single amplitude for ten minutes each in three directions |
| Shock resistance (Destruction) | 300 m/s2 three times each in six directions |
| Shock resistance (Malfunction) | 200 m/s2 three times each in six directions |
| Degree of protection | Case front: IP40 |
| Applicable standard (UL) | Standard No.: UL863 File number: E67871 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN61326 Emission Enclosure: EN55011 Group 1 Class B EMS: EN61326 Immunity ESD: EN61000-4-2 (4 kV contact discharge (level 2);8 kV air discharge (level 3)) Radiated electromagnetic field immunity: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3);10 V/m (Pulse-modulated, 900 MHz +-5 MHz) (level 3)) Immunity Conducted Disturbance: EN61000-4-6 (10 V (0.15 to 80 MHz) (level 3)) Immunity Burst: EN61000-4-4 (2 kV I/O signal-line) |
| Mounting method | Direct PCB mounting, IC socket connecting |
| External connection method | 28-pin On-board |
| Case color | Transparent |
| Weight | Approx. 20 g |
As of January 23, 2008