H7GP-CD

Total Counter/Time Counter (DIN 48 x 24)

Image

Total Counter/Time Counter, Total Counter, 48×24×84.55 mm, Increment

Function Total Counter
Rated supply voltage 12 to24 VDC (Permissible ripple: 20% Max.)
Digits 6digits
Mounting method Flush mounting
External connection method Screw terminals

Item list of H7GP

  • Ratings/Characteristics
FunctionTotal Counter
Rated supply voltage12 to24 VDC (Permissible ripple: 20% Max.)
Operating voltage range85% to 110% of rated supply voltage
Power consumptionApprox. 0.6 W
Counter (Count range)0~999999
Counter (Max. counting speed)30 Hz/5 kHz (switching) (Minimum counting input signal width: 16.7 ms (ON/OFF ratio: 1:1)/0.1 ms (ON/OFF ratio: 1:1))
Counter (Input mode)Increment
Counter (Reset system)External and manual reset
Input signalCount / Reset / Key protect
Input methodNo-voltage/Voltage input (selectable)
No-voltage input (No-contact input)Short-circuit (ON) impedance: 1 kΩ
Leakage current (0 Ω): 2 mA
Residual voltage: 2 V max.
Open circuit impedance: 100 kΩ
Voltage inputHight level: 9 to 24 VDC
Low level: 0 to 5 VDC
Key protect inputShort-circuit (ON) impedance: 1 kΩ
Leakage current (0 Ω): 0.5 mA
Residual_voltage: 0.5 V
Open circuit impedance: 100 kΩ
Response time: 1 s
Minimum input signal widthExternal reset: 1 ms/20 ms (selectable)
Control output (Contact output)-
Display method7-segment backlit negative transmissive LCD
Digits6digits
Character heightCount value: 8.5 mm (Red)
Zero suppression: Equipped
Prescaling functionNot provided
Key protectionKey protect input
Teaching functionNot provided
Batch counting functionNot provided
CommunicationsNot provided
Memory backupEEP-ROM (Number of rewite: 200000 times min.)
Surrounding air temperatureOperating: -10 to +55 ℃
Storage: -25 to +65 ℃
Ambient humidityOperating: 35 to 85%
Storage: 35 to 85%
Insulation resistance100 MΩ min. (at 500 VDC)
Between current-carrying terminals and exposed non-current-carrying metal parts
Dielectric withstand voltageBetween current-carrying terminals and exposed non-current-carrying metal parts:1000 VAC 50/60 Hz for 1 min
Between power terminals and control input terminals:1000 VAC 50/60 Hz for 1 min
Impulse withstand voltageBetween power terminals:1.0 kV
Between current-carrying terminal and exposed non-current -carrying metal parts:1.5 kV
Noise immunityBetween power terminals:+/- 480 V
Between input terminals:+/- 480 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, 1-ns rise)
Static immunityDisplay 8 kV (malfunction) 15 kV (destruction)
DIP switch 4 kV (malfunction) 8 kV (destruction)
Vibration resistance (Destruction)10 to 55 Hz with 0.75 mm single amplitude four cycles each in three directions (8 minutes per cycle)
Vibration resistance (Malfunction)10 to 55 Hz with 0.5 mm single amplitude four cycles each in three directions (8 minutes per cycle)
Shock resistance (Destruction)294 m/s**2 three times each in six directions
Shock resistance (Malfunction)196 m/s**2 three times each in six directions
Degree of protectionCase front: IP66 Oil-resistant type and NEMA Type 4 (indoors)
Mounting methodFlush mounting
External connection methodScrew terminals
Case colorGray smoke (Front:Light gray (Munsell 5Y7/1))
AccessoriesFlush mounting adapter / Waterproof rubber packing / Shock Prevention Cover
WeightApprox. 75 g

Series

Total Counter/Time Counter (DIN 48 x 24)

H7GP

about this Product