Page top

Primary Contents

For print

Ratings
Function Time Counter
Rated supply voltage 12 to 24 VDC (Permissible ripple: 20% Max.)
Operating voltage range 85% to 110% of rated supply voltage
Power consumption DC: Approx. 0.6 W
Time counter (Input modes) Quadrature
Time counter (Time ranges) 0.1 h to 99999.9h / 1 s to 99 h 59 min 59
Time counter (Set value read selector) +-100ppm(-10 to +55CEL)
Time counter (Minimum signal input width) 1s
Time counter (Reset system) External reset/manual reset
Input signal Start, Reset, Key protect
Input method No-voltage/Voltage input(selectable)
No-voltage input (No-contact input) Short-circuit (ON) impedance: 1k Ohm Max.
Leakage current(0 ohm): Approx. 2 mA
Residual voltage: 2 V Max.
Open circuit impedance: 100k Ohm Min.
Voltage input Hight level: 9 to 24 VDC
Low level: 0 to 5 VDC
Key protect Short-circuit (ON) impedance: 1k Ohm Max.
Leakage current(0 ohm): Approx. 0.5 mA
Residual voltage: 0.5 V Max.
Open circuit impedance: 100k Ohm Min.
Response time: Approx. 1s
Minimum input signal width External reset: 20 ms
Display method 7-segment backlit negative transmissive LCD
Digit 6 digit
Character height Current time: 8.5 mm (Red) Zero suppression: Equipped
Prescaling function Not provided
Key protection Key protect input
Teaching function Not provided
Batch counting function Not provided
Communications Not provided
Memory backup EEPROM (Number of rewite: 200000 times Min., )
Surrounding air temperature Operating: -10 CEL to +55CEL (With no icing or condensation)
Storage: -25 CEL to +65CEL (With no icing or condensation)
Ambient humidity Operating: 35% to 85%
Storage: 35% to 85%
Characteristics
Insulation resistance 100 M Ohm Min. (at 500 VDC)
Between current-carrying terminals and exposed non-current-carrying metal parts
Dielectric withstand voltage Between current-carrying terminals and exposed non-current-carrying metal parts: 1000 VAC 50/60 Hz for 1 min
Impulse withstand voltage Between power terminals: 1.0 kV
Between current-carrying terminal and exposed non-current -carrying metal parts: 1.5 kV
Noise immunity Between power terminals: +-480 V
Between input terminals: +-480 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1micro s 1ns rise)
Static immunity Display 8 kV (malfunction) 15 kV (destruction)
DIP switch 4 kV (malfunction) 8 kV (destruction)
Vibration resistance (Destruction) 10 to 55 Hz with 0.75 mm single amplitude four cycles each in three directions (8 minutes per cycle)
Vibration resistance (Malfunction) 10 to 55 Hz with 0.5 mm single amplitude four cycles each in three directions (8 minutes per cycle)
Shock resistance (Destruction) 294 m/s2 three times each in six directions
Shock resistance (Malfunction) 196 m/s2 three times each in six directions
Degree of protection Case front: IP66 Oil-resistant type and NEMA Type 4 (indoors)
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (VDE) VDE0106/P100
Applicable standard (EC Directive (Machinery Directive)) EN61010-1
Applicable standard (EC Directive (Low Voltage Directive)) EN61010-1
Applicable standard (EC Directive (EMC Directive)) EMI: EN61326
EMS: EN61326
Mounting method Flush mounting
External connection method Screw terminals
Case color Gray smoke(Front:Light gray (Munsell 5Y7/1))
Attachment Flush mounting adapter, Waterproof rubber packing, Shock Prevention Cover
Weight Approx. 75 g

As of February 1, 2008