![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'H7HP' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Function | Total Counter, Time Counter |
|---|---|
| Rated supply voltage | 12 to 24 VDC (Permissible ripple: 20% Max.) |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | DC: Approx. 0.6 W |
| Counter (Count range) | -99999 to 999999 |
| Counter (Max. counting speed) | 30 Hz/5 kHz(switching) Minimum counting input signal width: 16.7 ms (ON/OFF ratio: 1:1)/0.1 ms (ON/OFF ratio: 1:1) |
| Counter (Input mode) | Increment |
| Counter (Reset system) | External and manual reset |
| Time counter (Input modes) | Quadrature |
| Time counter (Time ranges) | 0.1 h to 99999.9h / 1 s to 99 h 59 min 59 |
| Time counter (Set value read selector) | +-100 ppm(-10 to +55 CEL) |
| Time counter (Minimum signal input width) | 1 s |
| Time counter (Reset system) | External reset/manual reset |
| Input signal | Count1(Increment), Count2(Decrement), Reset, Key protect, Start, Gate |
| Input method | No-voltage/Voltage input(selectable) |
| No-voltage input (No-contact input) | Short-circuit (ON) impedance: 1 kOhm max. Leakage current(0 ohm): Approx. 2 mA Residual voltage: 2 V max. Open circuit impedance: 100 kOhm min. |
| Voltage input | Hight level: 9 to 24 VDC Low level: 0 to 5 VDC |
| Key protect | Short-circuit (ON) impedance: 1 kOhm max. Leakage current(0 ohm): Approx. 0.5 mA Residual voltage: 0.5 V max. Open circuit impedance: 100 kOhm min. Response time: Approx. 1 s |
| Minimum input signal width | External reset: When Total Counter 1 ms/20 ms(selectable), When Time counter 20 ms |
| Display method | 7-segment backlit negative transmissive LCD |
| Digit | 6 digit |
| Character height | Count value, Current time: 15 mm (Red) Zero suppression: Equipped |
| Prescaling function | Not provided |
| Key protection | Key protect input |
| Teaching function | Not provided |
| Batch counting function | Not provided |
| Communications | Not provided |
| Memory backup | EEPROM (Number of rewite: 200000 times min., ) |
| Surrounding air temperature | Operating: -10 CEL to +55CEL (With no icing or condensation) Storage: -25 CEL to +65CEL (With no icing or condensation) |
| Ambient humidity | Operating: 35% to 85% Storage: 35% to 85% |
| Insulation resistance | 100 MOhm min. (at 500 VDC) Between current-carrying terminals and exposed non-current-carrying metal parts |
|---|---|
| Dielectric withstand voltage | Between current-carrying terminals and exposed non-current-carrying metal parts: 1000 VAC 50/60 Hz for 1 min Between power terminals and control input terminals: 1000 VAC 50/60 Hz for 1 min |
| Impulse withstand voltage | Between power terminals: 1.0 kV Between current-carrying terminal and exposed non-current -carrying metal parts: 1.5 kV |
| Noise immunity | Between power terminals: +-480 V Between input terminals: +-480 V Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, 1-ns rise) |
| Static immunity | Display 8 kV (malfunction) 15 kV (destruction) DIP switch 4 kV (malfunction) 8 kV (destruction) |
| Vibration resistance (Destruction) | 10 to 55 Hz with 0.75 mm single amplitude four cycles each in three directions (8 minutes per cycle) |
| Vibration resistance (Malfunction) | 10 to 55 Hz with 0.5 mm single amplitude four cycles each in three directions (8 minutes per cycle) |
| Shock resistance (Destruction) | 294 m/s2 three times each in six directions |
| Shock resistance (Malfunction) | 196 m/s2 three times each in six directions |
| Degree of protection | Case front: IP66 Oil-resistant type and NEMA Type 4 (indoors) |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (VDE) | VDE0106/P100 |
| Applicable standard (EC Directive (Machinery Directive)) | EN61010-1 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN61010-1 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN61326 EMS: EN61326 |
| Mounting method | Flush mounting |
| External connection method | Screw terminals |
| Case color | Gray smoke(Front:Light gray (Munsell 5Y7/1)) |
| Attachment | Flush mounting adapter, Waterproof rubber packing, Shock Prevention Cover |
| Weight | Approx. 115 g |
As of September 1, 2009