![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'H8BM-R' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Function | Total Counter, Preset Counter, Total Time Counter, Time Counter |
|---|---|
| Preset stages | 3 stage |
| Rated supply voltage | 24 VDC (Permissible ripple: 20% Max.) |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | DC: Approx. 1.7 W (at 26.4 VDC) |
| Counter (Count range) | 0 to 999999 |
| Counter (Max. counting speed) | Count input 1 to 7 : 30 Hz / Count input 8,9 : 30 Hz/500 Hz selectable Minimum counting input signal width: Count input 1 to 7: 16.7 ms(ON/OFF ratio: 1:1) , Count input 8,9: 16.7 ms/1 ms selectable (ON/OFF ratio: 1:1) |
| Counter (Input mode) | Increment |
| Counter (Output modes) | F |
| Counter (One-shot time) | 20 ms |
| Counter (Reset system) | External and manual reset |
| Time counter (Input modes) | Quadrature |
| Time counter (Time ranges) | 0.1 h to 99999.9h / 0.1 s to 99999.9 s(0.1h/0.1s selectable) |
| Time counter (Set value read selector) | +-100 ppm(23 CEL) |
| Time counter (Reset system) | External reset/manual reset |
| Input signal | Count, Reset, Short, Counter No. selection, I/O inhibit input |
| Input method | Voltage input |
| No-voltage input (Contact input) | Use a contact which can adequately switch 13 mA at 30 V. |
| Voltage input | Hight level: 16 to 26.4 VDC Low level: 0 to 3 VDC Input resistance: Approx. 2.2 kOhm |
| Applicable two-wire sensor | leakage current: 1.5 mA max. Switching capacity: 5 mA min. Residual voltage: 4 VDC max. Operating voltage: 20.4 to 26.4 VDC |
| Minimum input signal width | External reset: 100 ms |
| Control output (Solid-state output) | Transistor output(NPN/PNP both can be used) Switchig capacity: 30 VDC max. 100mA max. Residual voltage: 2 VDC max. Leakage current: 0.1 mA max. |
| Display method | 7-segment transmissive LCD |
| Digit | 6 digit |
| Character height | Count value, Current time: 10 mm (Black with backlit(Green/Red)) Zero suppression: Equipped Preset value: 7 mm (Black with backlit(Green/Red)) |
| Prescaling function | Not provided |
| Key protection | Not provided |
| Teaching function | Not provided |
| Batch counting function | Not provided |
| Communications | Not provided |
| Memory backup | EEPROM (Number of rewite: 100000 times min., Service life: Approx. 10 years min.) |
| Surrounding air temperature | Operating: -10 CEL to +55CEL (With no icing or condensation) Storage: -25 CEL to +65CEL (With no icing or condensation) |
| Ambient humidity | Operating: 25% to 85% Storage: 25% to 85% |
| Insulation resistance | 100 MOhm min. (at 500 VDC) Between current-carrying terminals and exposed non-current-carrying metal parts, Between current-carrying parts |
|---|---|
| Dielectric withstand voltage | Between current-carrying terminals and exposed non-current-carrying metal parts: 1000 VAC 50/60 Hz for 1 min Between current-carrying parts: 500 VAC 50/60 Hz for 1 min |
| Impulse withstand voltage | Between power terminals: 1.0 kV Between current-carrying terminal and exposed non-current -carrying metal parts: 1.5 kV |
| Noise immunity | Between power terminals: +-480 V Between input terminals: +-480 V Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, 1-ns rise) |
| Static immunity | 8 kV (malfunction), 15 kV (destruction) |
| Vibration resistance (Destruction) | 10 to 55 Hz with 0.75 mm single amplitude four cycles each in three directions (8 minutes per cycle) |
| Vibration resistance (Malfunction) | 10 to 55 Hz with 0.5 mm single amplitude four cycles each in three directions (8 minutes per cycle) |
| Shock resistance (Destruction) | 300 m/s2 three times each in six directions |
| Shock resistance (Malfunction) | 200 m/s2 three times each in six directions |
| Degree of protection | Case front: IP54 Oil-proof type Case rear: IP40 Terminal block: IP00 |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN61326 Emission Enclosure: EN55011 Group 1 Class A Emission AC mains: EN55011 Group 1 Class A EMS: EN61326 Immunity ESD: EN61000-4-2 (4 kV contact discharge (level 2);8 kV air discharge (level 3)) Radiated electromagnetic field immunity: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3);10 V/m (Pulse-modulated, 900 MHz +-5 MHz) (level 3)) Immunity Conducted Disturbance: EN61000-4-6 (10 V (0.15 to 80 MHz) (level 3)) Immunity Burst: EN61000-4-4 (2 kV power-line (level 3);1 kV I/O signal-line (level 4)) Immunity Surge: EN61000-4-5 (1 kV line to lines (power line) (level 2);2 kV line to ground (power input and output lines) (level 3)) |
| Mounting method | Flush mounting |
| External connection method | Screw terminals |
| Case color | Dark gray |
| Attachment | Waterproof rubber packing, Hard Protective Cover |
| Weight | Approx. 250 g |
As of September 1, 2009