![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'H8GN' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Function | Total Counter, Preset Counter, Timer |
|---|---|
| Preset stages | 1 stage |
| Rated supply voltage | 24 VDC |
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption | DC: Approx. 1.5 W (at maximum DC load) |
| Counter (Count range) | -999 to 9999 |
| Counter (Max. counting speed) | 30 Hz/5 kHz(switching) Minimum counting input signal width: 16.7 ms (ON/OFF ratio: 1:1)/0.1 ms (ON/OFF ratio: 1:1) The figures given for maximum counting speed are for incrementing or decrementing operation with a prescale value of x1. If prescaling is used and 5 kHz is set, the maximum counting speed will be reduced to about half. The maximum counting speed will also be reduced to about half when the up/down mode is selected. |
| Counter (Input mode) | Increment decrement or increment/decrement (UP/DOWN B (individual input) or UP/DOWN C (quadrature input)) |
| Counter (Output modes) | N, F, C, K |
| Counter (One-shot time) | 0.01 to 99.99 s variable |
| Counter (Reset system) | External and manual reset |
| Timer (Time ranges) | 0.000 to 9.999 s, 0.00 to 99.99 s, 0.0 to 999.9 s, 0 to 9999 s, 0 min 00 s to 99 min 59 s, 0.0 min to 999.9 min, 0 h 00 min to 99 h 59 min, 0.0 h to 999.9 h, 0 h to 9999 h |
| Timer (Timer mode) | Elapsed time (UP) and remaining time (DOWN) |
| Timer (Output modes) | A,B,D,E,F,Z |
| Timer (Reset system) | External, manual and power reset |
| Timer (Total error) | Accuracy of operating time setting errors and temparature and voltage influences Signal start: 0.03% 30 ms max. Rated against set value Power-ON start: 0.03% 50 ms max. Rated against set value |
| Input signal | For Counter: CP1, CP2, and reset, For Timer: Start, gate, and reset |
| Input method | No-voltage input |
| No-voltage input (No-contact input) | Short-circuit (ON) impedance: 1 kOhm max. Leakage current(0 ohm): Approx. 2 mA Residual voltage: 2 V max. Open circuit impedance: 100 kOhm min. Maximum voltage: 30 VDC max. |
| No-voltage input (Contact input) | Maximum voltage: 30 VDC max. |
| Minimum input signal width | External reset: 1 ms/20 ms(selectable) Power reset: 500 ms |
| Standby time | 260 ms Max. |
| Control output (Contact output) | Output type: SPDT Switching capacity: 3 A at 250 VAC/30 VDC, resistive load (cos phi=1) Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value) |
| Display method | 7-segment negative transmissive LCD |
| Digit | 4 digit |
| Character height | Present value: 7 mm (Red) Zero suppression: Equipped Set value: 3.4 mm (Green) |
| Prescaling function | Provided (0.001 to 9.999) |
| Key protection | Key protect input |
| Teaching function | Not provided |
| Batch counting function | Not provided |
| Communications | Not provided |
| Memory backup | EEPROM (Number of rewite: 100000 times min., ) |
| Surrounding air temperature | Operating: -10 CEL to +55CEL (With no icing or condensation) Storage: -25 CEL to +65CEL (With no icing or condensation) |
| Ambient humidity | Operating: 35% to 85% Storage: 25% to 85% |
| Insulation resistance | 100 MOhm min. (at 500 VDC) Between output terminals and non-current-carrying metal parts, Between current-carrying terminals (except output terminals) and non-current-carrying metal parts, Between output terminals and current-carrying terminals (except output terminals), Between communications terminals and current-carrying terminals (except output terminals), Between non-continuous contacts |
|---|---|
| Dielectric withstand voltage | Between output terminals and non-current-carrying metal parts: 1500 VAC 50/60 Hz for 1 min Between current-carrying terminals (except output terminals) and non-current-carrying metal parts: 510 VAC 50/60 Hz for 1 min Between output terminals and current-carrying terminals (except output terminals): 1500 VAC 50/60 Hz for 1 min Between communications terminals and current-carrying terminals (except output terminals): 500 VAC 50/60 Hz for 1 min Between non-continuous contacts: 1000 VAC 50/60 Hz for 1 min |
| Impulse withstand voltage | Between power terminals: 1.0 kV Between current-carrying terminal and exposed non-current -carrying metal parts: 2.0 kV |
| Noise immunity | Between power terminals: +-480 V Between input terminals: +-600 V Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, 1-ns rise) |
| Static immunity | +-8 kV (malfunction), +-15 kV (destruction) |
| Vibration resistance (Destruction) | 10 to 55 Hz with 0.75 mm single amplitude for two hours each in three directions |
| Vibration resistance (Malfunction) | 10 to 55 Hz with 0.35 mm single amplitude for ten minutes each in three directions |
| Shock resistance (Destruction) | 300 m/s2 three times each in six directions |
| Shock resistance (Malfunction) | 100 m/s2 three times each in six directions |
| Mechanical Life expectancy | 10,000,000 operations min. |
| Electrical Life expectancy | 100,000 operations min. (3 A at 250 VAC, resistive load) |
| Degree of protection | Case front: IP66 and NEMA Type 4X (indoors) Case rear: IP20 Terminal block: IP20 and finger protection (conforming to VDE0106/Part100) |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (VDE) | VDE0106/P100 |
| Applicable standard (EC Directive (Machinery Directive)) | EN61010-1 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN61010-1 |
| Applicable standard (EC Directive (EMC Directive)) | EMI: EN61326 Emission Enclosure: EN55011 Group 1 Class A EMS: EN61326 Immunity ESD: EN61000-4-2 (4 kV contact discharge (level 2);8 kV air discharge (level 3)) Radiated electromagnetic field immunity: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3);10 V/m (Pulse-modulated, 900 MHz +-5 MHz) (level 3)) Immunity Conducted Disturbance: EN61000-4-6 (3 V (0.15 to 80 MHz) (level 2)) Immunity Burst: EN61000-4-4 (2 kV power-line (level 3);1 kV I/O signal-line (level 4);1 kV communications-line (level 3)) Immunity Surge: EN61000-4-5 (1 kV line to lines (power and output lines) (level 2);2 kV line to ground (power and output lines) (level 3)) |
| Mounting method | Flush mounting |
| External connection method | Screw terminals |
| Case color | Gray smoke(Front:Black (Munsell N1.5)) |
| Attachment | Waterproof rubber packing |
| Weight | Approx. 80 g |
As of September 1, 2009