H8GN-AD-FLK

Preset Counter/Timer (48 × 24)

Image

Electronic Counter/Timer, Total Counter, 48×24×83 mm, Increment decrement or increment/decrement (UP/DOWN B (individual input) or UP/DOWN C (quadrature input))

Function Total Counter / Preset Counter / Timer
Preset stages 1stages
Rated supply voltage 24 VDC
Digits 4digits
Mounting method Flush mounting
External connection method Screw terminals

Item list of H8GN

  • Ratings/Characteristics
FunctionTotal Counter / Preset Counter / Timer
Preset stages1stages
Rated supply voltage24 VDC
Operating voltage range85% to 110% of rated supply voltage
Power consumptionApprox. 1.5 W (at maximum DC load)
Counter (Count range)-999~9999
Counter (Max. counting speed)30 Hz/5 kHz (switching) (Minimum counting input signal width: 16.7 ms (ON/OFF ratio: 1:1)/0.1 ms (ON/OFF ratio: 1:1))
The figures given for maximum counting speed are for incrementing or decrementing operation with a prescale value of x1. If prescaling is used and 5 kHz is set, the maximum counting speed will be reduced to about half. The maximum counting speed will also be reduced to about half when the up/down mode is selected.
Counter (Input mode)Increment decrement or increment/decrement (UP/DOWN B (individual input) or UP/DOWN C (quadrature input))
Counter (Output modes)N / F / C / K
Counter One-shot time)0.01 to 99.99 s variable
Counter (Reset system)External and manual reset
Timer (Time ranges)0.000 to 9.999 s / 0.00 to 99.99 s / 0.0 to 999.9 s / 0 to 9999 s / 0 min 00 s to 99 min 59 s / 0.0 min to 999.9 min / 0 h 00 min to 99 h 59 min / 0.0 h to 999.9 h / 0 h to 9999 h
Timer (Timer mode)Elapsed time (UP) and remaining time (DOWN)
Timer (Output modes)A, B, D, E, F, Z
Timer (Reset systemExternal, manual and power reset
Timer (Total error)Accuracy of operating time setting errors and temparature and voltage influences
Signal start: +/- 0.03% +/- 30 ms max. Rated against set value
Power-ON start: +/- 0.03% +/- 50 ms max. Rated against set value
Input signalFor Counter: CP1, CP2, and reset / For Timer: Start, gate, and reset
Input methodNo-voltage input
No-voltage input (No-contact input)Short-circuit (ON) impedance: 1 kΩ
Leakage current (0 Ω): 2 mA
Residual voltage: 2 V max.
Open circuit impedance: 100 kΩ
Maximum voltage: 30 V
Minimum input signal widthExternal reset: 1 ms/20 ms (selectable)
Power reset: 500 ms
Standby time260 ms
Control output (Contact output)SPDT
Switching capacity: 3 A at 250 VAC/30 VDC, resistive load (cos phi=1)
Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value)
Display method7-segment negative transmissive LCD
Digits4digits
Character heightPresent value: 7 mm (Red)
Zero suppression: Equipped
Set value: 3.4 mm (Green)
Prescaling functionProvided (0.001 to 9.999)
Key protectionKey protect input
Teaching functionNot provided
Batch counting functionNot provided
CommunicationsProvided
Transmission path connectionsMultidrop
Communications methodRS-485 (two-wire, half duplex)
Synchronization methodStart-stop synchronization
Trunsmission speed1200/2400/4800/9600 bit/s
Transmission codeASCII
Data bit length7 or 8 bits
Stop bit length1 or 2 bits
Error detectionVertical parity (none, even, or odd) /Block check character (BCC)
Flow controlNot provided
Retry functionNot provided
Buffer size40 bytes
Communications itemsReading present value and totalizing count value; reading/writing preset and set values; switching betweenSV-banks; switching between communications write-enabled/write-prohibited; reading/writing other initial and advanced function setting parameters
Memory backupEEP-ROM (Number of rewite: 100000 times min.)
Surrounding air temperatureOperating: -10 to +55 ℃
Storage: -25 to +65 ℃
Ambient humidityOperating: 35 to 85%
Storage: 35 to 85%
Insulation resistance100 MΩ min. (at 500 VDC)
Between output terminals and non-current-carrying metal parts / Between current-carrying terminals (except output terminals) and non-current-carrying metal parts / Between output terminals and current-carrying terminals (except output terminals) / Between communications terminals and current-carrying terminals (except output terminals) / Between non-continuous contacts
Dielectric withstand voltageBetween output terminals and non-current-carrying metal parts:1500 VAC 50/60 Hz for 1 min
Between current-carrying terminals (except output terminals) and non-current-carrying metal parts:510 VAC 50/60 Hz for 1 min
Between output terminals and current-carrying terminals (except output terminals):1500 VAC 50/60 Hz for 1 min
Between communications terminals and current-carrying terminals (except output terminals):500 VAC 50/60 Hz for 1 min
Between non-continuous contacts:1000 VAC 50/60 Hz for 1 min
Impulse withstand voltageBetween power terminals:1.0 kV
Between current-carrying terminal and exposed non-current -carrying metal parts:2.0 kV
Noise immunityBetween power terminals:+/- 480 V
Between input terminals:+/- 600 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, 1-ns rise)
Static immunity+/- 8 kV (malfunction), +/- 15 kV (destruction)
Vibration resistance (Destruction)10 to 55 Hz with 0.75 mm single amplitude for two hours each in three directions
Vibration resistance (Malfunction)10 to 55 Hz with 0.35 mm single amplitude for ten minutes each in three directions
Shock resistance (Destruction)300 m/s**2 three times each in six directions
Shock resistance (Malfunction)100 m/s**2 three times each in six directions
Mechanical life expectancy10,000,000 operations min.
Electrical life expectancy100,000 operations min. (3 A at 250 VAC, resistive load)
Degree of protectionCase front: IP66 and NEMA Type 4X (indoors)
Case rear: IP20
Terminal block: IP20 and finger protection (conforming to VDE0106/Part100)
Mounting methodFlush mounting
External connection methodScrew terminals
Case colorGray smoke (Front:Black (Munsell N1.5))
AccessoriesWaterproof rubber packing
WeightApprox. 80 g

Series

Preset Counter/Timer (48 × 24)

H8GN