Page top

Primary Contents

Ratings
Function Total Counter, Preset Counter, Timer
Preset stages 1 stage
Rated supply voltage 24 VDC
Operating voltage range 85% to 110% of rated supply voltage
Power consumption DC: Approx. 1.5 W (at maximum DC load)
Counter (Count range) -999 to 9999
Counter (Max. counting speed) 30 Hz/5 kHz(switching)
Minimum counting input signal width: 16.7 ms (ON/OFF ratio: 1:1)/0.1 ms (ON/OFF ratio: 1:1)
The figures given for maximum counting speed are for incrementing or decrementing operation with a prescale value of x1. If prescaling is used and 5 kHz is set, the maximum counting speed will be reduced to about half. The maximum counting speed will also be reduced to about half when the up/down mode is selected.
Counter (Input mode) Increment decrement or increment/decrement (UP/DOWN B (individual input) or UP/DOWN C (quadrature input))
Counter (Output modes) N, F, C, K
Counter (One-shot time) 0.01 to 99.99 s variable
Counter (Reset system) External and manual reset
Timer (Time ranges) 0.000 to 9.999 s, 0.00 to 99.99 s, 0.0 to 999.9 s, 0 to 9999 s, 0 min 00 s to 99 min 59 s, 0.0 min to 999.9 min, 0 h 00 min to 99 h 59 min, 0.0 h to 999.9 h, 0 h to 9999 h
Timer (Timer mode) Elapsed time (UP) and remaining time (DOWN)
Timer (Output modes) A,B,D,E,F,Z
Timer (Reset system) External, manual and power reset
Timer (Total error) Accuracy of operating time setting errors and temparature and voltage influences
Signal start: 0.03% 30 ms max. Rated against set value
Power-ON start: 0.03% 50 ms max. Rated against set value
Input signal For Counter: CP1, CP2, and reset, For Timer: Start, gate, and reset
Input method No-voltage input
No-voltage input (No-contact input) Short-circuit (ON) impedance: 1 kOhm max.
Leakage current(0 ohm): Approx. 2 mA
Residual voltage: 2 V max.
Open circuit impedance: 100 kOhm min.
Maximum voltage: 30 VDC max.
No-voltage input (Contact input) Maximum voltage: 30 VDC max.
Minimum input signal width External reset: 1 ms/20 ms(selectable)
Power reset: 500 ms
Standby time 260 ms Max.
Control output (Contact output) Output type: SPDT
Switching capacity: 3 A at 250 VAC/30 VDC, resistive load (cos phi=1)
Minimum applicable load: 10 mA at 5 VDC (failure level:P reference value)
Display method 7-segment negative transmissive LCD
Digit 4 digit
Character height Present value: 7 mm (Red) Zero suppression: Equipped
Set value: 3.4 mm (Green)
Prescaling function Provided (0.001 to 9.999)
Key protection Key protect input
Teaching function Not provided
Batch counting function Not provided
Communications Provided
Provide Multidrop
Communications method RS-485 (two-wire, half duplex)
Synchronization method Start-stop synchronization
Trunsmission speed 1,200/2,400/4,800/9,600 bit/s
Transmission code ASCII
Data bit length 7 or 8 bits
Stop bit length 1 or 2 bits
Error detection Vertical parity (none, even, or odd) /Block check character (BCC)
Flow control Not provided
Retry function Not provided
Buffer size 40 bytes
Communications items Reading present value and totalizing count value; reading/writing preset and set values; switching betweenSV-banks; switching between communications write-enabled/write-prohibited; reading/writing other initial and advanced function setting parameters
Memory backup EEPROM (Number of rewite: 100000 times min., )
Surrounding air temperature Operating: -10 CEL to +55CEL (With no icing or condensation)
Storage: -25 CEL to +65CEL (With no icing or condensation)
Ambient humidity Operating: 35% to 85%
Storage: 25% to 85%
Characteristics
Insulation resistance 100 MOhm min. (at 500 VDC)
Between output terminals and non-current-carrying metal parts, Between current-carrying terminals (except output terminals) and non-current-carrying metal parts, Between output terminals and current-carrying terminals (except output terminals), Between communications terminals and current-carrying terminals (except output terminals), Between non-continuous contacts
Dielectric withstand voltage Between output terminals and non-current-carrying metal parts: 1500 VAC 50/60 Hz for 1 min
Between current-carrying terminals (except output terminals) and non-current-carrying metal parts: 510 VAC 50/60 Hz for 1 min
Between output terminals and current-carrying terminals (except output terminals): 1500 VAC 50/60 Hz for 1 min
Between communications terminals and current-carrying terminals (except output terminals): 500 VAC 50/60 Hz for 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz for 1 min
Impulse withstand voltage Between power terminals: 1.0 kV
Between current-carrying terminal and exposed non-current -carrying metal parts: 2.0 kV
Noise immunity Between power terminals: +-480 V
Between input terminals: +-600 V
Square-wave noise by noise simulator (Pulse width: 100 ns/1 us, 1-ns rise)
Static immunity +-8 kV (malfunction), +-15 kV (destruction)
Vibration resistance (Destruction) 10 to 55 Hz with 0.75 mm single amplitude for two hours each in three directions
Vibration resistance (Malfunction) 10 to 55 Hz with 0.35 mm single amplitude for ten minutes each in three directions
Shock resistance (Destruction) 300 m/s2 three times each in six directions
Shock resistance (Malfunction) 100 m/s2 three times each in six directions
Mechanical Life expectancy 10,000,000 operations min.
Electrical Life expectancy 100,000 operations min. (3 A at 250 VAC, resistive load)
Degree of protection Case front: IP66 and NEMA Type 4X (indoors)
Case rear: IP20
Terminal block: IP20 and finger protection (conforming to VDE0106/Part100)
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (VDE) VDE0106/P100
Applicable standard (EC Directive (Machinery Directive)) EN61010-1
Applicable standard (EC Directive (Low Voltage Directive)) EN61010-1
Applicable standard (EC Directive (EMC Directive)) EMI: EN61326
Emission Enclosure: EN55011 Group 1 Class A
EMS: EN61326
Immunity ESD: EN61000-4-2 (4 kV contact discharge (level 2);8 kV air discharge (level 3))
Radiated electromagnetic field immunity: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3);10 V/m (Pulse-modulated, 900 MHz +-5 MHz) (level 3))
Immunity Conducted Disturbance: EN61000-4-6 (3 V (0.15 to 80 MHz) (level 2))
Immunity Burst: EN61000-4-4 (2 kV power-line (level 3);1 kV I/O signal-line (level 4);1 kV communications-line (level 3))
Immunity Surge: EN61000-4-5 (1 kV line to lines (power and output lines) (level 2);2 kV line to ground (power and output lines) (level 3))
Mounting method Flush mounting
External connection method Screw terminals
Case color Gray smoke(Front:Black (Munsell N1.5))
Attachment Waterproof rubber packing
Weight Approx. 80 g

As of September 1, 2009