Page top

Primary Contents

For print

Ratings
Supply voltage 24 VDC
Operating voltage range 85% to 110% of the rated power supply voltage
Power consumption 2.5 W max. (At max. DC load with all indicators lit)
Current measurement input (Input type) DC current
Current measurement input (Measurement range) Range 4-20: 4 to 20mA
Current measurement input (Indication range) Range 4-20: 0.00 to 22.00 mA
Current measurement input (Accuracy) Range 4-20: +/- 0.1%FS +/- 1digit max.
(at 23 +/- 3 CEL)
Current measurement input (Input impedance) Range 4-20: 60 Ohm max.
Voltage measurement input (Input type) DC voltage
Voltage measurement input (Measurement range) Range 1-5: 1-5 V
Range 5: +/-5 V
Range 10: +/- 10 V
Voltage measurement input (Indication range) Range 1-5: 0.000 to 5.500 V
Range 5: +/- 5.500 V
Range 10: -11.00 to 11.00 V
Voltage measurement input (Accuracy) Range 1-5: +/- 0.1%FS +/- 1digit max.
Range 5: +/- 0.1%FS +/- 1digit max.
Range 10: +/- 0.1%FS +/- 1digit max.
(Condition: at 23 +/- 3 CEL)
Voltage measurement input (Input impedance) Range 1-5: 1 M Ohm min.
Range 5: 1 M Ohm min.
Range 10: 1 M Ohm min.
Pulse measurement input (Input type) NPN input
Pulse measurement input (No-voltage contact) Input frequency range 30 Hz max. ON/OFF pulse width of 16 ms min.
Connectable sensors ON residual voltage: 2.5 V max.
OFF leakage current: 0.1 mA max.
Load current: Must have a switching capacity of 15 mA or higher. Must be able to properly switch load currents of 5 mA or less.
Comparative output (Transistor output) Type: NPN open collector
Maximum load voltage: 24 VDC
Maximum load current: 50 mA
Leakage current: 100 uA max.
Display method 7-segment digital display
Digits 5 digits
Character height 7.0 mm (green/red)
Zero suppress Leading zeros are not displayed.
Decimal point display position Selected with parameters
Key protect Operation/Adjustment Lockouts, Setting Change Lockout, Forced-zero Lockout, Initial setting/communications lockouts
Filters function Average processing
Input Compensation function Forced-zero
Display function Display Color Selection
Outputs function Comparative Output Pattern, Hysteresis, Startup Compensation Timer
Other function Control inputs(HOLD/ZERO) selection, Field calibration
Ambient temperature Operating: -10 to +55 CEL
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity Operating: 25 to 85 %RH
Storage: 25 to 85 %RH
Characteristics
Display range -19999 to 99999
A/D conversion method Double integral method
Sampling period 250 ms
Display refresh period Sampling period(sampling times multiplied by number of measurements for averaging if average processing is selected.)
Comparative output response time 750ms max
Insulation resistance 20 MOhm min.(at 500 VDC) between external terminals and case. Insulation provided between inputs, outputs and power supply.
Dielectric strength 1,000 VAC 1min (between external terminals and case)
Noise immunity +/- 480V at power supply terminals in normal mode+/- 1,500V at power supply terminals in common mode(waveform with 1-ns rising edge and pulse width of 1us/100 ns)
Vibration resistance Malfunction: Frequency: 10 to 55 Hz; Acceleration: 50m/s2 10 min each in X Y and Z directions
Shock resistance Malfunction: 150 m/s2 for 3 times each in 6 directions
Degree of protection Front panel: NEMA4X for indoor use(equivalent to IP66)
Rear case: IP20
Terminals: IP20 + finger protection(VDE0106/100)
Memory protection EE-PROM(non-volatile memory) Number of rewrites: 100,000
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.142
File number: 1041385(LR67027-48)
Applicable standard (EC Directive (EMC Directive)) Standard No.: EN61326
EMI: EN61326 industrial applications
Emission Enclosure: CISPR 11 Group1 Class A
Emission AC mains: CISPR 11 Group1 Class A
EMS: EN61326 industrial applications
Immunity ESD: EN61000-4-2 (4 kV (contact) 8 kV (in air))
Immunity RF-interference: EN61000-4-3 (10 V/m sine wave amplitude modulation)
Immunity Fast Transient Burst: EN61000-4-4 (2 kV (power line) 1 kV (I/O signal line))
Immunity Surge: EN61000-4-5 (2 kV with ground(power line))
Immunity Conducted Disturbance: EN61000-4-6 (3 V (0.15 to 80 MHz))
Immunity Power Frequency Magnetic: EN61000-4-8 (30 A/m (50 Hz) continuous time)
Accessories Instruction manual, Rubber packing, Fixtures, Terminal cover
Weight Approx. 100 g
Communications Specifications
Communication format RS-485
Communications method 2-wire half-duplex
Synchronization method Start-stop synchronization
Baud rate 1200/2400/4800/9600/19200 bps
Transmission code ASCII

As of February 29, 2008

For print

As of February 29, 2008

For print

As of February 29, 2008

For print

As of February 29, 2008

For print

As of February 29, 2008