Page top

Primary Contents

Ratings
Supply voltage 24 VAC (50/60Hz)
24 VDC
Operating voltage range 85% to 110% of the rated power supply voltage
Power consumption 7 W max (max. load)
11 VA max (24 VAC)
Current measurement input (Input type) DC current
Current measurement input (Measurement range) Range A: +/- 199.99 mA
Range B: +/- 19.99 mA
Range C: +/- 1.9999 mA
Range D: 4.000 to 20.000 mA
Current measurement input (Accuracy) Range A: +/- 0.1%rdg +/- 1digit max.
Range B: +/- 0.1%rdg +/- 1digit max.
Range C: +/- 0.1%rdg +/- 1digit max.
Range D: +/- 0.1%rdg +/- 1digit max.
(at 23 +/- 5 CEL)
Current measurement input (Input impedance) Range A: 1 Ohm max.
Range B: 10 Ohm max.
Range C: 33 Ohm max.
Range D: 10 Ohm max.
Current measurement input (Allowable instantaneous input(30 s)) Range A: +/- 400 mA
Range B: +/- 200 mA
Range C: +/- 200 mA
Display method Negative LCD (backlit LED) display
Digits 5 digits
Character height PV: 14.2 mm (green/red)
SV: 4.9 mm (green)
Zero suppress Leading zeros are not displayed.
Decimal point display position Selected with parameters
Key protect Operation/Adjustment Lockouts, Setting Level Lockouts, Setting Change Lockout, Forced-zero Lockout
Measurement function Timing Hold, Timing delay, Input error enable
Filters function Average processing, Previous Average Comparison
Input Compensation function Forced-zero, Zero-limit, Zero-trimming
Display function Scaling, Teaching, Step Value, Power failure memory, Display Value Selection, Display Color Selection, Display Refresh Period, Display auto-return, Auto-zero Times, Position Meter, Comparative Set Value Display, Out of range display, PV Hold, Max./Min. Hold
Outputs function Comparative Output Pattern, Reverses output logic, Hysteresis, Startup Compensation Timer, PASS Output Change, Output Refresh Stop, Output OFF Delay, Shot Output, Output Test, Standby Sequence
Other function Bank Selection, Bank Copy, User Calibration, Control inputs(HOLD/ZERO) selection, Field calibration, Parameter initialization
Ambient temperature Operating: -10 to +55 CEL
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity Operating: 25 to 85 %RH
Storage: 25 to 85 %RH
Characteristics
Display range -19999 to 99999
A/D conversion method Delta-Sigma method
Comparative output response time 100 ms max.
Insulation resistance 20 MOhm min.(at 500 VDC) between external terminals and case.
Dielectric strength 2,300 VAC 1min (between external terminals and case)
Noise immunity +/- 1,500V at power supply terminals in normal or common mode(waveform with 1-ns rising edge and pulse width of 1us/100 ns)
Vibration resistance Malfunction: Frequency: 10 to 55 Hz; Acceleration: 50m/s2 10 sweeps of 5 min each in X Y and Z directions
Shock resistance Malfunction: 150 m/s2 3 times each on 3 axes 6 directions
Degree of protection Front panel: NEMA4X for indoor use(equivalent to IP66)
Rear case: IP20
Terminals: IP00 + finger protection(VDE0106/100)
Memory protection EE-PROM(non-volatile memory) Number of rewrites: 100,000
Applicable standard (UL) Standard No.: UL61010C-1
File number: E200593
Applicable standard (CSA) Standard No.: CAN/CSA C22.2 No.1010.1(evaluated by UL)
Applicable standard (IEC) IEC61010-1
Applicable standard (EN) EN61010-1
Applicable standard (EC Directive (EMC Directive)) Standard No.: EN61326
EMI: EN61326 industrial applications
Emission Enclosure: CISPR 11 Group1 Class A:CISPRL 16-1/-2
Emission AC mains: CISPR 11 Group1 Class A:CISPRL 16-1/-2
EMS: EN61326 industrial applications
Immunity ESD: EN61000-4-2 (4 kV (contact) 8 kV (in air))
Immunity RF-interference: EN61000-4-3 (10 V/m sine wave amplitude modulation (80 MHz to 1 GHz 1.4 to 2GHz))
Immunity Fast Transient Burst: EN61000-4-4 (2 kV (power line) 1 kV (I/O signal line))
Immunity Surge: EN61000-4-5 (1 kV with line(power line), 2 kV with ground(power line))
Immunity Conducted Disturbance: EN61000-4-6 (3 V (0.15 to 80 MHz))
Immunity Power Frequency Magnetic: EN61000-4-8 (30 A/m (50 Hz) continuous time)
Voltage Dips and interruptions immunity: EN61000-4-11 (0.5 cycle 0/180 degrees 100% (rated voltage))
Accessories Watertight packing, Fixtures, Terminal cover, Unit stickers, Instruction manual
Weight Approx. 300 g

As of February 29, 2008

As of February 29, 2008

As of February 29, 2008

As of February 29, 2008

As of February 29, 2008