![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'K3HB-X' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Supply voltage | 100 to 240 VAC (50/60Hz) |
|---|---|
| Operating voltage range | 85% to 110% of the rated power supply voltage |
| Power consumption | 18 VA max (max. load) |
| Voltage measurement input (Input type) | AC voltage |
| Voltage measurement input (Measurement range) | Range A: 0.0 to 400.0 V Range B: 0.00 to 199.99V Range C: 0.000 to 19.999V Range D: 0.0000 to 1.9999V |
| Voltage measurement input (Accuracy) | Range A: +/- 0.3%FS +/- 1digit max. Range B: +/- 0.3%FS +/- 1digit max. Range C: +/- 0.5%FS +/- 1digit max. Range D: +/- 0.5%FS +/- 1digit max. |
| Voltage measurement input (Input impedance) | Range A: 1 M Ohm min. Range B: 1 M Ohm min. Range C: 1 M Ohm min. Range D: 1 M Ohm min. |
| Voltage measurement input (Allowable instantaneous input(30 s)) | Range A: 700V Range B: 700V Range C: 400V Range D: 400V |
| Display method | Negative LCD (backlit LED) display |
| Digits | 5 digits |
| Character height | PV: 14.2 mm (green/red) SV: 4.9 mm (green) |
| Zero suppress | Leading zeros are not displayed. |
| Decimal point display position | Selected with parameters |
| Key protect | Operation/Adjustment Lockouts, Setting Level Lockouts, Setting Change Lockout, Forced-zero Lockout |
| Measurement function | Timing Hold, Timing delay, Input error enable |
| Filters function | Average processing, Previous Average Comparison |
| Input Compensation function | Forced-zero, Zero-limit, Zero-trimming |
| Display function | Scaling, Teaching, Step Value, Power failure memory, Display Value Selection, Display Color Selection, Display Refresh Period, Display auto-return, Auto-zero Times, Position Meter, Comparative Set Value Display, Out of range display, PV Hold, Max./Min. Hold |
| Outputs function | Comparative Output Pattern, Reverses output logic, Hysteresis, Startup Compensation Timer, PASS Output Change, Output Refresh Stop, Output OFF Delay, Shot Output, Output Test, Standby Sequence |
| Other function | Bank Selection, Bank Copy, User Calibration, Control inputs(HOLD/ZERO) selection, Field calibration, Parameter initialization |
| Ambient temperature | Operating: -10 to +55 CEL Storage: -25 to +65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 25 to 85 %RH Storage: 25 to 85 %RH |
| Display range | -19999 to 99999 |
|---|---|
| A/D conversion method | Delta-Sigma method |
| Comparative output response time | 300ms max. |
| Insulation resistance | 20 MOhm min.(at 500 VDC) between external terminals and case. |
| Dielectric strength | 2,300 VAC 1min (between external terminals and case) |
| Noise immunity | +/- 1,500V at power supply terminals in normal or common mode(waveform with 1-ns rising edge and pulse width of 1us/100 ns) |
| Vibration resistance | Malfunction: Frequency: 10 to 55 Hz; Acceleration: 50m/s2 10 sweeps of 5 min each in X Y and Z directions |
| Shock resistance | Malfunction: 150 m/s2 3 times each on 3 axes 6 directions |
| Degree of protection | Front panel: NEMA4X for indoor use(equivalent to IP66) Rear case: IP20 Terminals: IP00 + finger protection(VDE0106/100) |
| Memory protection | EE-PROM(non-volatile memory) Number of rewrites: 100,000 |
| Applicable standard (UL) | Standard No.: UL61010C-1 File number: E200593 |
| Applicable standard (CSA) | Standard No.: CAN/CSA C22.2 No.1010.1(evaluated by UL) |
| Applicable standard (IEC) | IEC61010-1 |
| Applicable standard (EN) | EN61010-1 |
| Applicable standard (EC Directive (EMC Directive)) | Standard No.: EN61326 EMI: EN61326 industrial applications Emission Enclosure: CISPR 11 Group1 Class A:CISPRL 16-1/-2 Emission AC mains: CISPR 11 Group1 Class A:CISPRL 16-1/-2 EMS: EN61326 industrial applications Immunity ESD: EN61000-4-2 (4 kV (contact) 8 kV (in air)) Immunity RF-interference: EN61000-4-3 (10 V/m sine wave amplitude modulation (80 MHz to 1 GHz 1.4 to 2GHz)) Immunity Fast Transient Burst: EN61000-4-4 (2 kV (power line) 1 kV (I/O signal line)) Immunity Surge: EN61000-4-5 (1 kV with line(power line), 2 kV with ground(power line)) Immunity Conducted Disturbance: EN61000-4-6 (3 V (0.15 to 80 MHz)) Immunity Power Frequency Magnetic: EN61000-4-8 (30 A/m (50 Hz) continuous time) Voltage Dips and interruptions immunity: EN61000-4-11 (0.5 cycle 0/180 degrees 100% (rated voltage)) |
| Accessories | Watertight packing, Fixtures, Terminal cover, Unit stickers, Instruction manual |
| Weight | Approx. 300 g |
As of February 29, 2008
As of February 29, 2008
As of February 29, 2008
As of February 29, 2008
As of February 29, 2008