![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'K3MA-L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Supply voltage | 24 VAC (50/60Hz) 24 VDC |
|---|---|
| Operating voltage range | 85% to 110% of the rated power supply voltage |
| Power consumption | 4.5 W max (24 VDC) 4.5 VA max (24 VAC) |
| Comparative output (Contact output) | Type: SPDT Rated load (Resistive loads): 250VAC 5A, 30VDC 5A Rated load (Inductive loads): 250VAC 1A, 30VDC 1.5A Min. permissible load: 5 VDC 10 mA Mechanical life: 20,000,000 operations min.(at a switching frequency of 1,200 times/min) Electrical life: 100,000 operations min.(at rated load switching frequency of 10 times/min) at an ambient temperature of 20 CEL |
| Display method | 7-segment digital display |
| Digits | 4 digits |
| Character height | 14.2 mm (green/red) |
| Zero suppress | Leading zeros are not displayed. |
| Decimal point display position | Selected with parameters |
| Key protect | Operation/Adjustment Lockouts, Setting Level Lockouts, Setting Change Lockout |
| Filters function | Average processing |
| Input Compensation function | Temperature Input Shift |
| Display function | Display Value Selection |
| Outputs function | Comparative Output Pattern, Hysteresis |
| Ambient temperature | Operating: -10 to +55 CEL Storage: -25 to +65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 25 to 85 %RH Storage: 25 to 85 %RH |
| Display range | -1999 to 9999 |
|---|---|
| A/D conversion method | Double integral method |
| Sampling period | 500 ms |
| Display refresh period | Sampling period(sampling times multiplied by number of measurements for averaging if average processing is selected.) |
| Comparative output response time | 1s max. |
| Insulation resistance | 20 MOhm min.(at 500 VDC) between external terminals and case. Insulation provided between inputs, outputs and power supply. |
| Dielectric strength | 2,000 VAC 1min (between external terminals and case) |
| Noise immunity | +/- 480V at power supply terminals in normal mode+/- 1,500V at power supply terminals in common mode(waveform with 1-ns rising edge and pulse width of 1us/100 ns) |
| Vibration resistance | Malfunction: Frequency: 10 to 55 Hz; Acceleration: 50m/s2 10 sweeps of 5 min each in X Y and Z directions |
| Shock resistance | Malfunction: 100 m/s2 3 times each on 3 axes 6 directions |
| Degree of protection | Front panel: NEMA4X for indoor use(equivalent to IP66) Rear case: IP20 Terminals: IP00 + finger protection(VDE0106/100) |
| Memory protection | EE-PROM(non-volatile memory) Number of rewrites: 100,000 |
| Applicable standard (UL) | Standard No.: UL61010C-1 File number: E200593 |
| Applicable standard (CSA) | Standard No.: CAN/CSA C22.2 No.1010.1(evaluated by UL) |
| Applicable standard (IEC) | IEC61010-1 |
| Applicable standard (EN) | EN61010-1 |
| Applicable standard (EC Directive (EMC Directive)) | Standard No.: EN61326 EMI: EN61326 industrial applications Emission Enclosure: CISPR 11 Group1 Class A:CISPRL 16-1/-2 Emission AC mains: CISPR 11 Group1 Class A:CISPRL 16-1/-2 EMS: EN61326 industrial applications Immunity ESD: EN61000-4-2 (4 kV (contact) 8 kV (in air)) Immunity RF-interference: EN61000-4-3 (10 V/m sine wave amplitude modulation) Immunity Fast Transient Burst: EN61000-4-4 (2 kV (power line) 1 kV (I/O signal line)) Immunity Surge: EN61000-4-5 (1 kV with line(power line), 2 kV with ground(power line)) Immunity Conducted Disturbance: EN61000-4-6 (3 V (0.15 to 80 MHz)) Immunity Power Frequency Magnetic: EN61000-4-8 (30 A/m (50 Hz) continuous time) Voltage Dips and interruptions immunity: EN61000-4-11 (0.5 cycle 0/180 degrees 100% (rated voltage)) |
| Accessories | Watertight packing, Fixtures, Terminal cover, Unit stickers, Instruction manual |
| Weight | Approx. 220 g |
As of May 22, 2008
As of May 22, 2008
As of May 22, 2008
As of May 22, 2008
As of May 22, 2008