Page top

Primary Contents

Ratings
Supply voltage 100 to 240 VAC (50/60Hz)
Operating voltage range 85% to 110% of the rated power supply voltage
Power consumption 6 VA max (max. load)
External power supply 12 VDC 40 mA
Pulse measurement input (Input type) NPN input/voltage pulse input
Pulse measurement input (No-voltage contact) Input frequency range 30 Hz max. ON/OFF pulse width of 15 ms min.
Pulse measurement input (Voltage pulse) Input frequency range 5kHz; ON/OFF pulse width of 90 us min.
(Voltage level: ON voltage:4.5 to 30 V; OFF voltage :0 to 2 V; input impedance:10 k Ohm)
Pulse measurement input (Open collector) Input frequency range 5kHz; ON/OFF pulse width of 90 us min.
Pulse measurement input (Accuracy) +/- 0.08%rdg +/- 1 digit
Connectable sensors ON residual voltage: 2.5 V max.
OFF leakage current: 0.1 mA max.
Load current: Must have a switching capacity of 15 mA or higher. Must be able to properly switch load currents of 5 mA or less.
Display method 7-segment digital display
Digits 5 digits
Character height 14.2 mm (green/red)
Zero suppress Leading zeros are not displayed.
Decimal point display position Selected with parameters
Key protect Operation/Adjustment Lockouts, Setting Level Lockouts, Setting Change Lockout
Filters function Average processing
Display function Display Color Selection, Display Color Selection, Display auto-return
Outputs function Comparative Output Pattern, Startup Compensation Timer
Ambient temperature Operating: -10 to +55 CEL
Storage: -25 to +65 CEL
(with no icing or condensation)
Ambient humidity Operating: 25 to 85 %RH
Storage: 25 to 85 %RH
Characteristics
Display range -19999 to 99999
A/D conversion method Cycle measurement
Comparative output response time 750ms max
Insulation resistance 20 MOhm min.(at 500 VDC) between external terminals and case. Insulation provided between inputs, outputs and power supply.
Dielectric strength 2,000 VAC 1min (between external terminals and case)
Noise immunity +/- 1,500V at power supply terminals in normal or common mode(waveform with 1-ns rising edge and pulse width of 1us/100 ns)
Vibration resistance Malfunction: Frequency: 10 to 55 Hz; Acceleration: 50m/s2 10 sweeps of 5 min each in X Y and Z directions
Shock resistance Malfunction: 150 m/s2 3 times each on 3 axes 6 directions
Degree of protection Front panel: NEMA4X for indoor use(equivalent to IP66)
Rear case: IP20
Terminals: IP00 + finger protection(VDE0106/100)
Memory protection EE-PROM(non-volatile memory) Number of rewrites: 100,000
Applicable standard (UL) Standard No.: UL61010C-1
File number: E200593
Applicable standard (CSA) Standard No.: CAN/CSA C22.2 No.1010.1(evaluated by UL)
Applicable standard (IEC) IEC61010-1
Applicable standard (EN) EN61010-1
Applicable standard (EC Directive (EMC Directive)) Standard No.: EN61326
EMI: EN61326 industrial applications
Emission Enclosure: CISPR 11 Group1 Class A:CISPRL 16-1/-2
Emission AC mains: CISPR 11 Group1 Class A:CISPRL 16-1/-2
EMS: EN61326 industrial applications
Immunity ESD: EN61000-4-2 (4 kV (contact) 8 kV (in air))
Immunity RF-interference: EN61000-4-3 (10 V/m sine wave amplitude modulation)
Immunity Fast Transient Burst: EN61000-4-4 (2 kV (power line) 1 kV (I/O signal line))
Immunity Surge: EN61000-4-5 (1 kV with line(power line), 2 kV with ground(power line))
Immunity Conducted Disturbance: EN61000-4-6 (3 V (0.15 to 80 MHz))
Immunity Power Frequency Magnetic: EN61000-4-8 (30 A/m (50 Hz) continuous time)
Voltage Dips and interruptions immunity: EN61000-4-11 (0.5 cycle 0/180 degrees 100% (rated voltage))
Accessories Watertight packing, Fixtures, Terminal cover, Unit stickers, Instruction manual
Weight Approx. 220 g

As of February 29, 2008

As of February 29, 2008

As of February 29, 2008

As of February 29, 2008

As of February 29, 2008