Digital Panel Meter
about this Product Family
As of September 8, 2008
| Supply voltage | 200 to 240 VAC (50/60Hz) |
|---|---|
| Operating voltage range | 85% to 110% of the rated power supply voltage |
| Power consumption | Approx. 3 VA max (max. load) |
| Current measurement input (Input type) | DC current |
| Current measurement input (Measurement range) | +/- 1.999 A |
| Current measurement input (Accuracy) | +/- 0.3%FS +/- 1digit max. (at 23 +/- 5 CEL) |
| Current measurement input (Input impedance) | 0.1 Ohm max. |
| Current measurement input (Max. permissible input) | +/- 3 A |
| Display method | 7-segment LED |
| Digits | 3.5 digits |
| Character height | 14.2 mm (red) |
| Zero suppress | Leading zeros are displayed. |
| Decimal point display position | Selected with short-circuiting terminals |
| Ambient temperature | Operating: -10 to +55 CEL Storage: -25 to +65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35 to 85%RH Storage: 35 to 85%RH |
| Display range | +/- 1999 |
|---|---|
| A/D conversion method | Double integral method |
| Sampling period | 400 ms |
| Display refresh period | 2.5 times/s |
| Insulation resistance | 10 Ohm min.(at 500 VDC) between external terminals and case. |
| Dielectric strength | 2,000 VAC 1min (between input terminal and power supply) |
| Noise immunity | +/- 1,500V at power supply terminals in normal or common mode(waveform with 1-ns rising edge and pulse width of 1us/100 ns) |
| Vibration resistance | Malfunction: 10 to 55 Hz; 0.5 mm single amplitude for 10 min each in X Y and Z directions Destruction: 10 to 55Hz; 0.75 mm single amplitude for 2 hrs each in X Y and Z directions |
| Shock resistance | Malfunction: 98 m/s2 3 times each on 3 axes 6 directions Destruction: 294 3 times each on 3 axes 6 directions |
| Degree of protection | Front panel: IP51 (IP50 will be however maintained without these water-resistive accessories.) Rear case: IP20 Terminals: IP00 |
| Accessories | Connector, Connector fixing screw, Unit stickers, Instruction manual |
As of September 8, 2008
As of September 8, 2008
Caution:
All units are in millimeters unless otherwise indicated.
As of September 8, 2008
As of September 8, 2008
Caution:
All units are in millimeters unless otherwise indicated.
As of September 8, 2008
As of September 8, 2008
As of September 8, 2008