![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'LY' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product classification | Standard |
|---|---|
| Coil ratings | 24 VDC 36.9 mA |
| Coil resistance | 650 Ohm |
| Operate voltage (Set voltage) | 80% Max. |
| Release voltage (Reset voltage) | 10% Min. |
| Max. voltage | 110% (of rated voltage) |
| Power consumption | Approx. 0.9 W |
| Indictor | Not equipped |
| Coil surge killer | Not equipped |
| Contact Type | SPDT |
| Contact method | Single |
| Contact material | Contact body material: Ag alloy Contact finish: nothing |
| Contact rated load | 110 VAC 15 A (Resistive load(cos phi=1)) 110 VAC 10 A (Inductive load(cos phi=0.4)) 24 VDC 15 A (Resistive load) 24 VDC 7 A (Inductive load(L/R=7ms)) |
| Maximum switching voltage | 250 VAC (Resistive load(cos phi=1)) 250 VAC (Inductive load(cos phi=0.4)) 125 VDC (Resistive load) 125 VDC (Inductive load(L/R=7ms)) |
| Maximum switching current | AC: 15 A (Resistive load(cos phi=1)) AC: 15 A (Inductive load(cos phi=0.4)) DC: 15 A (Resistive load) DC: 15 A (Inductive load(L/R=7ms)) |
| Maximum switching power | AC: 1700 VA (Resistive load(cos phi=1)) AC: 1100 VA (Inductive load(cos phi=0.4)) DC: 360 W (Resistive load) DC: 170 W (Inductive load(L/R=7ms)) |
| Failure rate | 100mA at 5VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -25 to 55 CEL Storage: -25 to 55 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5 to 85% RH Storage: 5 to 85% RH (with no icing or condensation) |
| Contact resistance | Max 50mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A |
|---|---|
| Operating time (set time) | 25 ms Max. |
| Release time (Reset time) | 25 ms Max. |
| Max.operating frequency (Mechanical) | 18000 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and contacts: 100 M Ohm Min. (at 500 VDC) Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) (No defect in appearance and construction after applying variable vibration in each directions for 2 hours.) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) |
| Shock resistance (Destruction) | 1000 m/s2 (No defect in appearance and construction after applying shock in each directions 3 times.) |
| Shock resistance (Malfunction) | 200 m/s2 (Contacts must not open for 1 ms or longer after the relay is subjected to a shock in each direction 3 times.) |
| Endurance (Mechanical) | 100000000 operations Min. |
| Endurance (Electrical) | 200000 operations Min. |
| Protective structure | Closed type |
| Applicable standard (UL) | Standard No.: UL508 File number: E41643 |
| Applicable standard (CSA) | Standard No.: C22.2 No.0, No.14 File number: LR31928 |
| Applicable standard (TUV) | R50030064 |
| Applicable standard (SEV) | 05.0929 |
| Applicable standard (Other) | Electrical Appliance and Material Safety Law |
| Terminal structure | Plug-in |
| Weight | Approx. 32 g |
As of August 4, 2009