![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'LY' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Coil ratings | 110 VAC 8.4 mA (60Hz), 120 VAC 9.2 mA (60Hz) |
|---|---|
| Operate voltage (Set voltage) | 80% Max. |
| Release voltage (Reset voltage) | 30% Min. |
| Power consumption | Approx. 0.9 VA |
| Indictor | Not equipped |
| Coil surge killer | Not equipped |
| Contact Type | DPDT |
| Contact method | Single |
| Contact material | Contact body material: Ag alloy |
| Contact rated load | 110 VAC 10 A (Resistive load(cos phi=1)) 110 VAC 7.5 A (Inductive load(cos phi=0.4)) 24 VDC 10 A (Resistive load) 24 VDC 5 A (Inductive load(L/R=7ms)) |
| Maximum switching voltage | 250 VAC (Resistive load(cos phi=1)) 250 VAC (Inductive load(cos phi=0.4)) 125 VDC (Resistive load) 125 VDC (Inductive load(L/R=7ms)) |
| Maximum switching current | AC: 10 A (Resistive load(cos phi=1)) AC: 10 A (Inductive load(cos phi=0.4)) DC: 10 A (Resistive load) DC: 10 A (Inductive load(L/R=7ms)) |
| Maximum switching power | AC: 1100 VA (Resistive load(cos phi=1)) AC: 825 VA (Inductive load(cos phi=0.4)) DC: 240 W (Resistive load) DC: 120 W (Inductive load(L/R=7ms)) |
| Failure rate | 100mA at 5VDC (failure level: P Reference value) |
| Ambient humidity | Operating: 5 to 85% RH |
| Contact resistance | Max 50mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A |
|---|---|
| Operating time (set time) | 25 ms Max. |
| Release time (Reset time) | 25 ms Max. |
| Insulation resistance | Between coil and contacts: 100 M Ohm Min. (at 500 VDC) Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC) Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) Between contacts of different polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) (No defect in appearance and construction after applying variable vibration in each directions for 2 hours.) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) |
| Shock resistance (Destruction) | 1000 m/s2 (No defect in appearance and construction after applying shock in each directions 3 times.) |
| Shock resistance (Malfunction) | 200 m/s2 |
| Endurance (Mechanical) | 50000000 operations Min. |
| Endurance (Electrical) | 500000 operations Min. |
| Applicable standard (UL) | File number: E41643 |
| Applicable standard (CSA) | File number: LR31928 |
| Applicable standard (TUV) | R50030064 |
| Applicable standard (SEV) | 00.0933 |
| Applicable standard (LR) | 00/10047 |
| Applicable standard (Other) | Electrical Appliance and Material Safety Law |
As of August 3, 2009