Bi-power Relays


Standard type, Single, Upper-mounting (plug-in/solder terminals), Output 3PDT (A 24V)

Operating indicator Not equipped
Coil surge killer Not equipped
Contact type 3PDT
Contact method Single
Contact material Contact body: Ag alloy
Contact finish: Nothing
Terminal structure Upper-mounting (plug-in/solder terminals)

Item list of LY

  • Ratings / Performance
Product classificationMonostable relays
Standard type
Coil resistance100 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)30 % Min.
Max. voltage110 % (of rated voltage)
Power consumption1.6 to 2.0 VA (60 Hz)
Operating indicatorNot equipped
Coil surge killerNot equipped
Contact type3PDT
Contact methodSingle
Contact materialContact body: Ag alloy
Contact finish: Nothing
Maximum switching voltage250 VAC
125 VDC (Resistive load)
Failure rate100 mA at 5 VDC (failure level: P Reference value)
Ambient temperature (Operating)-25 to 40 ℃ (with no icing or condensation)
Ambient_humidity (Operating)5 to 85%RH (with no icing or condensation)
Contact resistanceMax. 50 mOhm, Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A
Operating time (set time)25 ms
Release time (Reset time)25 ms
Vibration resistance (Destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude 2 hours each in X, Y, and Z directions
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude in each direction
Shock resistance (Destruction)1000 m/s**2, 3 times each in directions
Shock resistance (Malfunction)200 m/s**2
Endurance (Mechanical)50000000 operations Min.
Endurance (Electrical)200000 operations Min.
Protective structureClosed type (cover)
Terminal structureUpper-mounting (plug-in/solder terminals)
WeightApprox.50 g


Bi-power Relays


about this Product