![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'MK-S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product classification | Standard Models (AC/DC Coil) |
|---|---|
| Coil ratings | 120 VAC 22.2 mA (50Hz), 120 VAC 19.3 mA (60Hz) |
| Coil resistance | 1130 Ohm |
| Operate voltage (Set voltage) | 80% Max. |
| Release voltage (Reset voltage) | 25% Min. (50Hz), 30% Min. (60Hz) |
| Max. voltage | 110% (of rated voltage) |
| Power consumption | Approx. 2.7 VA |
| Indictor | Not equipped |
| Coil surge killer | Not equipped |
| Contact Type | DPDT |
| Contact method | Single |
| Contact material | Contact body material: Ag alloy Contact finish: nothing |
| Contact rated load | 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7 A (NO contact: Inductive load(cos phi=0.4)) 250 VAC 7 A (NC contact: Inductive load(cos phi=0.4)) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 5 A (NC contact: Resistive load) |
| Maximum switching voltage | 250 VAC (NO contact: Resistive load) 250 VAC (NC contact: Resistive load) 250 VAC (NO contact: Inductive load(cos phi=0.4)) 250 VAC (NC contact: Inductive load(cos phi=0.4)) 250 VDC (NO contact: Resistive load) 250 VDC (NC contact: Resistive load) |
| Maximum switching current | AC: 10 A (NO contact: Resistive load) AC: 10 A (NC contact: Resistive load) AC: 10 A (NO contact: Inductive load(cos phi=0.4)) AC: 10 A (NC contact: Inductive load(cos phi=0.4)) DC: 10 A (NO contact: Resistive load) DC: 10 A (NC contact: Resistive load) |
| Maximum switching power | AC: 2500 VA (NO contact: Resistive load) AC: 1250 VA (NC contact: Resistive load) AC: 1750 VA (NO contact: Inductive load(cos phi=0.4)) AC: 1750 VA (NC contact: Inductive load(cos phi=0.4)) DC: 300 W (NO contact: Resistive load) DC: 150 W (NC contact: Resistive load) |
| Failure rate | 10mA at 1VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -40 to 60 CEL Storage: -40 to 60 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5 to 85% RH Storage: 5 to 85% RH (with no icing or condensation) |
| Contact resistance | Max 100mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A |
|---|---|
| Operating time (set time) | 20 ms Max. |
| Release time (Reset time) | 20 ms Max. |
| Max.operating frequency (Mechanical) | 18000 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and contacts: 100 M Ohm Min. (at 500 VDC) Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC) Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2500 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min) Between contacts of different polarity: 2500 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min) Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) |
| Shock resistance (Destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 100 m/s2 |
| Endurance (Mechanical) | 5000000 operations Min. |
| Endurance (Electrical) | 100000 operations Min. |
| Protective structure | Closed type |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (TUV) | EN61810-1 |
| Terminal structure | Plug-in |
| Weight | Approx. 90 g |
As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of September 2, 2009

As of September 2, 2009