General-purpose Relays
about this Product Family
As of February 16, 2012
| Product classification | Monostable relays Built-in Varistor type (AC coil) |
|---|---|
| Coil ratings | 6 VAC 443 mA (50 Hz), 6 VAC 385 mA (60 Hz) |
| Coil resistance | 3.1 Ohm |
| Operate voltage (Set voltage) | 80% Max. |
| Release voltage (Reset voltage) | 25% Min. (50 Hz), 30% Min. (60 Hz) |
| Max. voltage | 110% (of rated voltage) |
| Power consumption (Single stable) | 2.7 VA (50 Hz) 2.3 VA (60 Hz) |
| Operating indicator | Mech indicator |
| Coil surge killer | Varistor |
| Contact Type | 3PDT |
| Contact method | Single |
| Contact material | Contact body material: Ag alloy Contact finish: Nothing |
| Contact rated load | 250 VAC 10 A (NO contact: Resistive load) 250 VAC 5 A (NC contact: Resistive load) 250 VAC 7 A (NO contact: Inductive load (cos phi = 0.4)) 250 VAC 7 A (NC contact: Inductive load (cos phi = 0.4)) 30 VDC 10 A (NO contact: Resistive load) 30 VDC 5 A (NC contact: Resistive load) |
| Maximum switching voltage | 250 VAC (NO contact: Resistive load) 250 VAC (NC contact: Resistive load) 250 VAC (NO contact: Inductive load (cos phi = 0.4)) 250 VAC (NC contact: Inductive load (cos phi = 0.4)) 250 VDC (NO contact: Resistive load) 250 VDC (NC contact: Resistive load) |
| Maximum switching current | AC: 10 A (NO contact: Resistive load) AC: 10 A (NC contact: Resistive load) AC: 10 A (NO contact: Inductive load (cos phi = 0.4)) AC: 10 A (NC contact: Inductive load (cos phi = 0.4)) DC: 10 A (NO contact: Resistive load) DC: 10 A (NC contact: Resistive load) |
| Maximum switching power | AC: 2500 VA (NO contact: Resistive load) AC: 1250 VA (NC contact: Resistive load) AC: 1750 VA (NO contact: Inductive load (cos phi = 0.4)) AC: 1750 VA (NC contact: Inductive load (cos phi = 0.4)) DC: 300 W (NO contact: Resistive load) DC: 150 W (NC contact: Resistive load) |
| Failure rate | 10 mA at 1 VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -40 to 60 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5 to 85% RH (with no icing or condensation) |
| Contact resistance | Max. 100 mOhm, Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A |
|---|---|
| Operating time (set time) | 20 ms Max. |
| Release time (Reset time) | 20 ms Max. |
| Max.operating frequency (Mechanical) | 18000 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and contacts: 100 MOhm Min. (at 500 VDC) Between contacts of different polarity: 100 MOhm Min. (at 500 VDC) Between contacts of same polarity: 100 MOhm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2500 VAC 50/60 Hz for 1 min (Leakage current 1 mA 50/60 Hz 1 min) Between contacts of different polarity: 2500 VAC 50/60 Hz for 1 min (Leakage current 1 mA 50/60 Hz 1 min) Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 1 mA 50/60 Hz 1 min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) for 2 hours each in X, Y, and Z directions (No defect in appearance and construction after applying variable vibration in each directions for 2 hours.) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) in each direction |
| Shock resistance (Destruction) | 1000 m/s**2 each direction 3 times |
| Shock resistance (Malfunction) | 100 m/s**2 |
| Endurance (Mechanical) | 5000000 operations Min. |
| Endurance (Electrical) | 100000 operations Min. |
| Protective structure | Closed type (cover) |
| Applicable standard (UL) | Standard No.: UL508 File No.: E41515 |
| Applicable standard (CSA) | Standard No.: C22.2 No.14 File No.: LR35535 |
| Applicable standard (TUV) | EN61810-1 |
| Terminal structure | Plug-in |
| Weight | Approx. 90 g |
As of February 16, 2012
As of February 16, 2012

Caution:
All units are in millimeters unless otherwise indicated.
As of February 16, 2012
As of February 16, 2012

As of February 16, 2012
As of February 16, 2012
Maximum switching power


As of February 16, 2012