Page top

MKS3P-V-2 AC110

General-purpose Relays

Varistor Model , Plug-In Type , 3PDT

about this Product Family

Ratings
Product classification Monostable relays
Built-in Varistor type (AC coil)
Coil ratings 110 VAC 24.2 mA (50 Hz), 110 VAC 21.0 mA (60 Hz)
Coil resistance 932 Ohm
Operate voltage (Set voltage) 80% Max.
Release voltage (Reset voltage) 25% Min. (50 Hz), 30% Min. (60 Hz)
Max. voltage 110% (of rated voltage)
Power consumption (Single stable) 2.7 VA (50 Hz)
2.3 VA (60 Hz)
Operating indicator Mech indicator
Coil surge killer Varistor
Contact Type 3PDT
Contact method Single
Contact material Contact body material: Ag alloy
Contact finish: Nothing
Contact rated load 250 VAC 10 A (NO contact: Resistive load)
250 VAC 5 A (NC contact: Resistive load)
250 VAC 7 A (NO contact: Inductive load (cos phi = 0.4))
250 VAC 7 A (NC contact: Inductive load (cos phi = 0.4))
30 VDC 10 A (NO contact: Resistive load)
30 VDC 5 A (NC contact: Resistive load)
Maximum switching voltage 250 VAC (NO contact: Resistive load)
250 VAC (NC contact: Resistive load)
250 VAC (NO contact: Inductive load (cos phi = 0.4))
250 VAC (NC contact: Inductive load (cos phi = 0.4))
250 VDC (NO contact: Resistive load)
250 VDC (NC contact: Resistive load)
Maximum switching current AC: 10 A (NO contact: Resistive load)
AC: 10 A (NC contact: Resistive load)
AC: 10 A (NO contact: Inductive load (cos phi = 0.4))
AC: 10 A (NC contact: Inductive load (cos phi = 0.4))
DC: 10 A (NO contact: Resistive load)
DC: 10 A (NC contact: Resistive load)
Maximum switching power AC: 2500 VA (NO contact: Resistive load)
AC: 1250 VA (NC contact: Resistive load)
AC: 1750 VA (NO contact: Inductive load (cos phi = 0.4))
AC: 1750 VA (NC contact: Inductive load (cos phi = 0.4))
DC: 300 W (NO contact: Resistive load)
DC: 150 W (NC contact: Resistive load)
Failure rate 10 mA at 1 VDC (failure level: P Reference value)
Ambient temperature Operating: -40 to 60 CEL
(with no icing or condensation)
Ambient humidity Operating: 5 to 85% RH
(with no icing or condensation)
Characteristics
Contact resistance Max. 100 mOhm, Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A
Operating time (set time) 20 ms Max.
Release time (Reset time) 20 ms Max.
Max.operating frequency (Mechanical) 18000 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and contacts: 100 MOhm Min. (at 500 VDC)
Between contacts of different polarity: 100 MOhm Min. (at 500 VDC)
Between contacts of same polarity: 100 MOhm Min. (at 500 VDC)
Dielectric strength Between coil and contacts: 2500 VAC 50/60 Hz for 1 min (Leakage current 1 mA 50/60 Hz 1 min)
Between contacts of different polarity: 2500 VAC 50/60 Hz for 1 min (Leakage current 1 mA 50/60 Hz 1 min)
Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 1 mA 50/60 Hz 1 min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) for 2 hours each in X, Y, and Z directions (No defect in appearance and construction after applying variable vibration in each directions for 2 hours.)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) in each direction
Shock resistance (Destruction) 1000 m/s**2 each direction 3 times
Shock resistance (Malfunction) 100 m/s**2
Endurance (Mechanical) 5000000 operations Min.
Endurance (Electrical) 100000 operations Min.
Protective structure Closed type (cover)
Applicable standard (UL) Standard No.: UL508
File No.: E41515
Applicable standard (CSA) Standard No.: C22.2 No.14
File No.: LR35535
Applicable standard (TUV) EN61810-1
Terminal structure Plug-in
Weight Approx. 90 g

Caution:
All units are in millimeters unless otherwise indicated.

Maximum switching power