Page top

Primary Contents

Ratings
Product classification Models with LED Indicator (AC Coil)
Coil ratings 12 VAC 221 mA (50Hz), 12 VAC 193 mA (60Hz)
Coil resistance 13.7 Ohm
Operate voltage (Set voltage) 80% Max.
Release voltage (Reset voltage) 25% Min. (50Hz), 30% Min. (60Hz)
Max. voltage 110% (of rated voltage)
Power consumption Approx. 2.7 VA
Indictor Equipped
Coil surge killer Not equipped
Contact Type DPDT
Contact method Single
Contact material Contact body material: Ag alloy
Contact finish: nothing
Contact rated load 250 VAC 10 A (NO contact: Resistive load)
250 VAC 5 A (NC contact: Resistive load)
250 VAC 7 A (NO contact: Inductive load(cos phi=0.4))
250 VAC 7 A (NC contact: Inductive load(cos phi=0.4))
30 VDC 10 A (NO contact: Resistive load)
30 VDC 5 A (NC contact: Resistive load)
Maximum switching voltage 250 VAC (NO contact: Resistive load)
250 VAC (NC contact: Resistive load)
250 VAC (NO contact: Inductive load(cos phi=0.4))
250 VAC (NC contact: Inductive load(cos phi=0.4))
250 VDC (NO contact: Resistive load)
250 VDC (NC contact: Resistive load)
Maximum switching current AC: 10 A (NO contact: Resistive load)
AC: 10 A (NC contact: Resistive load)
AC: 10 A (NO contact: Inductive load(cos phi=0.4))
AC: 10 A (NC contact: Inductive load(cos phi=0.4))
DC: 10 A (NO contact: Resistive load)
DC: 10 A (NC contact: Resistive load)
Maximum switching power AC: 2500 VA (NO contact: Resistive load)
AC: 1250 VA (NC contact: Resistive load)
AC: 1750 VA (NO contact: Inductive load(cos phi=0.4))
AC: 1750 VA (NC contact: Inductive load(cos phi=0.4))
DC: 300 W (NO contact: Resistive load)
DC: 150 W (NC contact: Resistive load)
Failure rate 10mA at 1VDC (failure level: P Reference value)
Ambient temperature Operating: -25 to 60 CEL
Storage: -25 to 60 CEL
(with no icing or condensation)
Ambient humidity Operating: 5 to 85% RH
Storage: 5 to 85% RH
(with no icing or condensation)
Characteristics
Contact resistance Max 100mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A
Operating time (set time) 20 ms Max.
Release time (Reset time) 20 ms Max.
Max.operating frequency (Mechanical) 18000 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and contacts: 100 M Ohm Min. (at 500 VDC)
Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC)
Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between coil and contacts: 2500 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min)
Between contacts of different polarity: 2500 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min)
Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance (Destruction) 1000 m/s2
Shock resistance (Malfunction) 100 m/s2
Endurance (Mechanical) 5000000 operations Min.
Endurance (Electrical) 100000 operations Min.
Protective structure Closed type
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (TUV) EN61810-1
Terminal structure Plug-in
Weight Approx. 90 g

As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 2, 2009

As of September 2, 2009