Page top

Primary Contents

Ratings
Product classification Models with LED Indicator (DC Coil: Reverse Polarity)
Coil ratings 24 VDC 60.8 mA
Coil resistance 430 Ohm
Operate voltage (Set voltage) 80% Max.
Release voltage (Reset voltage) 15% Min.
Max. voltage 110% (of rated voltage)
Power consumption Approx. 1.4 W
Indictor Equipped
Coil surge killer Not equipped
Contact Type DPDT
Contact method Single
Contact material Contact body material: Ag alloy
Contact finish: nothing
Contact rated load 250 VAC 10 A (NO contact: Resistive load)
250 VAC 5 A (NC contact: Resistive load)
250 VAC 7 A (NO contact: Inductive load(cos phi=0.4))
250 VAC 7 A (NC contact: Inductive load(cos phi=0.4))
30 VDC 10 A (NO contact: Resistive load)
30 VDC 5 A (NC contact: Resistive load)
Maximum switching voltage 250 VAC (NO contact: Resistive load)
250 VAC (NC contact: Resistive load)
250 VAC (NO contact: Inductive load(cos phi=0.4))
250 VAC (NC contact: Inductive load(cos phi=0.4))
250 VDC (NO contact: Resistive load)
250 VDC (NC contact: Resistive load)
Maximum switching current AC: 10 A (NO contact: Resistive load)
AC: 10 A (NC contact: Resistive load)
AC: 10 A (NO contact: Inductive load(cos phi=0.4))
AC: 10 A (NC contact: Inductive load(cos phi=0.4))
DC: 10 A (NO contact: Resistive load)
DC: 10 A (NC contact: Resistive load)
Maximum switching power AC: 2500 VA (NO contact: Resistive load)
AC: 1250 VA (NC contact: Resistive load)
AC: 1750 VA (NO contact: Inductive load(cos phi=0.4))
AC: 1750 VA (NC contact: Inductive load(cos phi=0.4))
DC: 300 W (NO contact: Resistive load)
DC: 150 W (NC contact: Resistive load)
Failure rate 10mA at 1VDC (failure level: P Reference value)
Ambient temperature Operating: -25 to 60 CEL
Storage: -25 to 60 CEL
(with no icing or condensation)
Ambient humidity Operating: 5 to 85% RH
Storage: 5 to 85% RH
(with no icing or condensation)
Characteristics
Contact resistance Max 100mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A
Operating time (set time) 30 ms Max.
Release time (Reset time) 20 ms Max.
Max.operating frequency (Mechanical) 18000 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and contacts: 100 M Ohm Min. (at 500 VDC)
Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC)
Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between coil and contacts: 2500 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min)
Between contacts of different polarity: 2500 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min)
Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance (Destruction) 1000 m/s2
Shock resistance (Malfunction) 100 m/s2
Endurance (Mechanical) 5000000 operations Min.
Endurance (Electrical) 100000 operations Min.
Protective structure Closed type
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (TUV) EN61810-1
Terminal structure Plug-in
Weight Approx. 90 g

As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 2, 2009

As of September 2, 2009