Power Relay
about this Product Family
As of March 11, 2011
| Product classification | Monostable relays Standard type |
|---|---|
| Coil ratings | 24 VDC 87 mA |
| Coil resistance | 275 Ohm |
| Operate voltage (Set voltage) | 70% Max. |
| Release voltage (Reset voltage) | 10% Min. |
| Max. voltage | 110% (of rated voltage) |
| Power consumption (Single stable) | 2.1 W |
| Operating indicator | Not equipped |
| Coil surge killer | Not equipped |
| Contact Type | DPDT |
| Contact method | Single |
| Contact material | Contact body material: Ag Contact finish: Nothing |
| Contact rated load | 220 VAC 15 A (Resistive load) 220 VAC 15 A (Inductive load (cos phi = 0.4)) 24 VDC 10 A (Resistive load) 24 VDC 10 A (Inductive load (L/R = 7 ms)) |
| Maximum switching voltage | 250 VAC (Resistive load) 250 VAC (Inductive load (cos phi = 0.4)) 250 VDC (Resistive load) 250 VDC (Inductive load (L/R = 7 ms)) |
| Maximum switching current | AC: 15 A (Resistive load) AC: 15 A (Inductive load (cos phi = 0.4)) DC: 15 A (Resistive load) DC: 15 A (Inductive load (L/R = 7 ms)) |
| Maximum switching power | AC: 3300 VA (Resistive load) AC: 3300 VA (Inductive load (cos phi = 0.4)) DC: 240 W (Resistive load) DC: 240 W (Inductive load (L/R = 7 ms)) |
| Failure rate | 10 mA at 5 VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -10 to 55 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5 to 85% RH (with no icing or condensation) |
| Contact resistance | Max. 25 mOhm, Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A |
|---|---|
| Operating time (set time) | 50 ms Max. |
| Release time (Reset time) | 30 ms Max. |
| Max.operating frequency (Mechanical) | 7200 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and contacts: 100 MOhm Min. (at 500 VDC) Between contacts of different polarity: 100 MOhm Min. (at 500 VDC) Between contacts of same polarity: 100 MOhm Min. (at 500 VDC) Between current-carrying metal parts and ground terminal: 100 MOhm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 10 mA 50/60 Hz 1 min) Between contacts of different polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 10 mA 50/60 Hz 1 min) Between contacts of same polarity: 1500 VAC 50/60 Hz for 1 min (Leakage current 10 mA 50/60 Hz 1 min) Between current-carrying metal parts and ground terminal: 2000 VAC 50/60 Hz for 1 min (Leakage current 10 mA 50/60 Hz 1 min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) for 2 hours each in X, Y, and Z directions (No defect in appearance and construction after applying variable vibration in each directions for 2 hours.) |
| Vibration resistance (Malfunction) | 10 to 50 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) in each direction |
| Shock resistance (Destruction) | 1000 m/s**2 each direction 3 times |
| Shock resistance (Malfunction) | 100 m/s**2 when energized; 100 m/s**2 when no energized |
| Endurance (Mechanical) | 5000000 operations Min. |
| Endurance (Electrical) | 500000 operations Min. |
| Protective structure | Non-cover |
| Terminal structure | Solder |
| Weight | Approx. 160 g |
As of March 11, 2011
As of March 11, 2011

Caution:
All units are in millimeters unless otherwise indicated.
As of March 11, 2011
As of March 11, 2011
Electrical life

As of March 11, 2011