![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA General Purpose Relays in your country.
Please contact OMRON Europe B.V. in Netherlands.
| Product classification | Standard |
|---|---|
| Coil ratings | 24 VDC 87 mA |
| Coil resistance | 275 Ohm |
| Operate voltage (Set voltage) | 70% Max. |
| Release voltage (Reset voltage) | 10% Min. |
| Max. voltage | 110% (of rated voltage) |
| Power consumption | Approx. 2.1 W |
| Indictor | Not equipped |
| Coil surge killer | Not equipped |
| Contact Type | DPDT |
| Contact method | Single |
| Contact material | Contact body material: Ag Contact finish: nothing |
| Contact rated load | 220 VAC 7.5 A (Resistive load) 220 VAC 7.5 A (Inductive load(cos phi=0.4)) 24 VDC 5 A (Resistive load) 24 VDC 5 A (Inductive load(L/R=7ms)) |
| Maximum switching voltage | 250 VAC (Resistive load) 250 VAC (Inductive load(cos phi=0.4)) 250 VDC (Resistive load) 250 VDC (Inductive load(L/R=7ms)) |
| Maximum switching current | AC: 7.5 A (Resistive load) AC: 7.5 A (Inductive load(cos phi=0.4)) DC: 7.5 A (Resistive load) DC: 7.5 A (Inductive load(L/R=7ms)) |
| Maximum switching power | AC: 1700 VA (Resistive load) AC: 1700 VA (Inductive load(cos phi=0.4)) DC: 120 W (Resistive load) DC: 120 W (Inductive load(L/R=7ms)) |
| Failure rate | 10mA at 5VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -10 CEL to 55 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5% RH to 85% RH |
| Contact resistance | Max 50mOhmMeasuring the voltage drop across the contacts by applying test voltage/current as DC5V 1A |
|---|---|
| Operating time (set time) | 50 ms Max. |
| Release time (Reset time) | 30 ms Max. |
| Max.operating frequency (Mechanical) | 7200 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and comtacts: 100 M Ohm Min. (at 500 VDC) Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC) Between contacts ofsame polarity: 100 M Ohm Min. (at 500 VDC) Between current-carrying metal parts and ground terminal: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and comtacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) Between contacts of different polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) Between contacts ofsame polarity: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) Between current-carrying metal parts and ground terminal: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 50 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) |
| Shock resistance (Destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 100 m/s2 when energized; 100 m/s2 when no energized |
| Endurance (Mechanical) | 5000000 operations Min. |
| Endurance (Electrical) | 500000 operations Min. |
| Protective structure | plastic cover |
| Terminal structure | Plug-in |
| Weight | Approx. 220 g |
As of January 29, 2008