MM2XP DC24

Power Relay

Image

DC-switching type, Single, Plug-in terminal, 110 VDC 7 A (Resistive load), Output DPDT (7 A 110 V)

Coil ratings 24 VDC 87 mA
Operating indicator Not equipped
Coil surge killer Not equipped
Contact type DPDT
Contact method Single
Contact material Contact body: Ag
Contact finish: Nothing
Contact rated load 110 VDC 7 A (Resistive load)
110 VDC 6 A (Inductive load (L/R = 7 ms))
Maximum switching current AC: 7.5 A
DC: 7.5 A
Terminal structure Plug-in terminal

Item list of MM

  • Ratings / Performance
Product classificationMonostable relays
DC-switching type
Coil ratings24 VDC 87 mA
Coil resistance275 Ω
Operate voltage (Set voltage)70 % max.
Release voltage (Reset voltage)10 % min.
Max. voltage110 % (of rated voltage)
Power consumption2.1 W max.
Operating indicatorNot equipped
Coil surge killerNot equipped
Contact typeDPDT
Contact methodSingle
Contact materialContact body: Ag
Contact finish: Nothing
Contact rated load110 VDC 7 A (Resistive load)
110 VDC 6 A (Inductive load (L/R = 7 ms))
Maximum switching voltage250 VAC
250 VDC (Resistive load)
Maximum switching currentAC: 7.5 A
DC: 7.5 A
Maximum switching powerDC: 800 W (Resistive load)
DC: 660 W (Inductive load (L/R = 7 ms))
Failure rate10 mA at 5 VDC (failure level: P Reference value)
Ambient temperature (Operating)-10 to 55 ℃ (with no icing or condensation)
Ambient_humidity (Operating)5 to 85%RH (with no icing or condensation)
Contact resistance50 mΩ max., Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A
Operating time (set time)50 ms
Release time (Reset time)30 ms
Max.operating frequency (Mechanical)7200
Max.operating frequency (Erectrical)1800 opn./h
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Between current-carrying metal parts and ground terminal: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 V (50/60 Hz 1 min)
Between contacts of different polarity: 2000 V (50/60 Hz 1 min)
Between contacts of same polarity: 1500 V (50/60 Hz 1 min)
Between current-carrying metal parts and ground terminal: 2000 V (50/60 Hz 1 min)
Vibration resistance (Destruction)10 to 55 to 10 Hz, 0.75-mm single amplitude
Vibration resistance (Malfunction)10 to 50 to 10 Hz, 0.5-mm single amplitude
Shock resistance (Destruction)1000 m/s**2
Shock resistance (Malfunction)100 m/s**2
Endurance (Mechanical)5,000,000 operations min.
Endurance (Electrical)500,000 operations min.
Protective structureClosed type (cover)
Terminal structurePlug-in terminal
WeightApprox.225 g
  • Dimensions

  • Terminal arrangement-Internal connection

  • Characteristic chart

Electrical life

Series

Power Relay

MM

about this Product