MM2XP DC100/110

Power Relay

Image

DC-switching type, Single, Plug-in terminal, 110 VDC 7 A (Resistive load), Output DPDT (7 A 110 V)

Coil ratings 100 VDC 17 mA
110 VDC 19 mA
Operating indicator Not equipped
Coil surge killer Not equipped
Contact type DPDT
Contact method Single
Contact material Contact body: Ag
Contact finish: Nothing
Contact rated load 110 VDC 7 A (Resistive load)
110 VDC 6 A (Inductive load (L/R = 7 ms))
Maximum switching current AC: 7.5 A
DC: 7.5 A
Terminal structure Plug-in terminal

Item list of MM

  • Ratings / Performance
Product classificationMonostable relays
DC-switching type
Coil ratings100 VDC 17 mA
110 VDC 19 mA
Coil resistance5750 Ω
Operate voltage (Set voltage)70 % max.
Release voltage (Reset voltage)10 % min.
Max. voltage110 % (of rated voltage)
Power consumption2.1 W max.
Operating indicatorNot equipped
Coil surge killerNot equipped
Contact typeDPDT
Contact methodSingle
Contact materialContact body: Ag
Contact finish: Nothing
Contact rated load110 VDC 7 A (Resistive load)
110 VDC 6 A (Inductive load (L/R = 7 ms))
Maximum switching voltage250 VAC
250 VDC (Resistive load)
Maximum switching currentAC: 7.5 A
DC: 7.5 A
Maximum switching powerDC: 800 W (Resistive load)
DC: 660 W (Inductive load (L/R = 7 ms))
Failure rate10 mA at 5 VDC (failure level: P Reference value)
Ambient temperature (Operating)-10 to 55 ℃ (with no icing or condensation)
Ambient_humidity (Operating)5 to 85%RH (with no icing or condensation)
Contact resistance50 mΩ max., Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A
Operating time (set time)50 ms
Release time (Reset time)30 ms
Max.operating frequency (Mechanical)7200
Max.operating frequency (Erectrical)1800 opn./h
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Between current-carrying metal parts and ground terminal: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 V (50/60 Hz 1 min)
Between contacts of different polarity: 2000 V (50/60 Hz 1 min)
Between contacts of same polarity: 1500 V (50/60 Hz 1 min)
Between current-carrying metal parts and ground terminal: 2000 V (50/60 Hz 1 min)
Vibration resistance (Destruction)10 to 55 to 10 Hz, 0.75-mm single amplitude
Vibration resistance (Malfunction)10 to 50 to 10 Hz, 0.5-mm single amplitude
Shock resistance (Destruction)1000 m/s**2
Shock resistance (Malfunction)100 m/s**2
Endurance (Mechanical)5,000,000 operations min.
Endurance (Electrical)500,000 operations min.
Protective structureClosed type (cover)
Terminal structurePlug-in terminal
WeightApprox.225 g
  • Dimensions

  • Terminal arrangement-Internal connection

  • Characteristic chart

Electrical life

Series

Power Relay

MM

about this Product