![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'MMK' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product classification | Standard |
|---|---|
| Coil ratings | Operate 100 VDC 22 mA, 110 VDC 24.5 mA Release 100 VDC 25 mA, 110 VDC 27 mA |
| Coil resistance | Operate: 4500 Ohm Release: 4040 Ohm |
| Operate voltage (Set voltage) | 80% Max. |
| Release voltage (Reset voltage) | 80% Max. |
| Max. voltage | 110% (of rated voltage) |
| Power consumption | Approx. 2.7 W (Latching(Operate)) Approx. 2.8 W (Latching(Release)) |
| Indictor | Not equipped |
| Coil surge killer | Not equipped |
| Contact Type | DPDT/DPST-NO |
| Contact method | Single |
| Contact material | Contact body material: Ag Contact finish: nothing |
| Contact rated load | 220 VAC 5 A (Resistive load) 220 VAC 5 A (Inductive load(cos phi=0.4)) 24 VDC 4 A (Resistive load) 24 VDC 4 A (Inductive load(L/R=7ms)) |
| Maximum switching voltage | 250 VAC (Resistive load) 250 VAC (Inductive load(cos phi=0.4)) 250 VDC (Resistive load) 250 VDC (Inductive load(L/R=7ms)) |
| Maximum switching current | AC: 5 A (Resistive load) AC: 5 A (Inductive load(cos phi=0.4)) DC: 5 A (Resistive load) DC: 5 A (Inductive load(L/R=7ms)) |
| Maximum switching power | AC: 1100 VA (Resistive load) AC: 1100 VA (Inductive load(cos phi=0.4)) DC: 96 W (Resistive load) DC: 96 W (Inductive load(L/R=7ms)) |
| Failure rate | 10mA at 5VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -10 to 55 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5 to 85% RH |
| Contact resistance | Max 50mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A |
|---|---|
| Operating time (set time) | 60 ms Max. |
| Release time (Reset time) | 30 ms Max. |
| Max.operating frequency (Mechanical) | 1800 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and contacts: 100 M Ohm Min. (at 500 VDC) Between contacts of different polarity: 100 M Ohm Min. (at 500 VDC) Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC) Between set and reset coils: 100 M Ohm Min. (at 500 VDC) Between current-carrying metal parts and ground terminal: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) Between contacts of different polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) Between contacts of same polarity: 1500 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) Between set and reset coils: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) Between current-carrying metal parts and ground terminal: 2000 VAC 50/60 Hz for 1 min (Leakage current 10mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.375-mm single amplitude (0.75-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 35 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) |
| Shock resistance (Destruction) | 500 m/s2 |
| Shock resistance (Malfunction) | 50 m/s2 |
| Endurance (Mechanical) | 2500000 operations Min. |
| Endurance (Electrical) | 500000 operations Min. |
| Protective structure | plastic cover |
| Terminal structure | Plug-in |
| Weight | Approx. 570 g |
As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of September 2, 2009

As of September 2, 2009

As of September 2, 2009